您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FPAS - Corrugated conduit, PA6 MOD BS, standard version
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/fpas.prj},{NB=FIPLOCK FPASC-17G.50},{PARTNR=FPASC-17G.50},{NW1=17},{NW2=20},{P=C},{ID=16.1},{OD=21.1},{R=35},{PU=50},{WEIGHT=},{CTN=39173200},{COLOR=G}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW1
Nominal width
[mm]
NW2
Nominal width
[mm]
P
Profile
ⁿ/ₐ
ID
Dimensions
[mm]
OD
Dimensions
[mm]
R
Bending radius
[mm]
PU
Packing unit
[m]
WEIGHT
Weight
[g]
FIPLOCK FPASF-07B.50
FPASF-07B.50
07
10
F
6.2
10.0
15
50
FIPLOCK FPASF-07G.50
FPASF-07G.50
07
10
F
6.2
10.0
15
50
FIPLOCK FPASF-10B.50
FPASF-10B.50
10
12
F
9.6
12.8
20
50
FIPLOCK FPASF-10G.50
FPASF-10G.50
10
12
F
9.6
12.8
20
50
FIPLOCK FPASF-12B.50
FPASF-12B.50
12
16
F
12.0
15.7
30
50
FIPLOCK FPASF-12G.50
FPASF-12G.50
12
16
F
12.0
15.7
30
50
FIPLOCK FPASF-17B.50
FPASF-17B.50
17
20
F
16.6
21.1
35
50
FIPLOCK FPASF-17G.50
FPASF-17G.50
17
20
F
16.6
21.1
35
50
FIPLOCK FPASF-23B.50
FPASF-23B.50
23
25
F
22.6
28.4
40
50
FIPLOCK FPASF-23G.50
FPASF-23G.50
23
25
F
22.6
28.4
40
50
FIPLOCK FPASF-29B.50
FPASF-29B.50
29
32
F
29.0
34.5
50
50
FIPLOCK FPASF-29G.50
FPASF-29G.50
29
32
F
29.0
34.5
50
50
FIPLOCK FPASF-36B.25
FPASF-36B.25
36
40
F
36.5
42.4
55
25
FIPLOCK FPASF-36G.25
FPASF-36G.25
36
40
F
36.5
42.4
55
25
FIPLOCK FPASF-48B.25
FPASF-48B.25
48
50
F
47.5
54.5
65
25
FIPLOCK FPASF-48G.25
FPASF-48G.25
48
50
F
47.5
54.5
65
25
FIPLOCK FPASC-17B.50
FPASC-17B.50
17
20
C
16.1
21.1
35
50
FIPLOCK FPASC-17G.50
FPASC-17G.50
17
20
C
16.1
21.1
35
50
FIPLOCK FPASC-23B.50
FPASC-23B.50
23
25
C
22.4
28.5
40
50
FIPLOCK FPASC-23G.50
FPASC-23G.50
23
25
C
22.4
28.5
40
50
FIPLOCK FPASC-29B.50
FPASC-29B.50
29
32
C
28.3
34.7
50
50
FIPLOCK FPASC-29G.50
FPASC-29G.50
29
32
C
28.3
34.7
50
50
FIPLOCK FPASC-36B.25
FPASC-36B.25
36
40
C
35.8
42.4
55
25
FIPLOCK FPASC-36G.25
FPASC-36G.25
36
40
C
35.8
42.3
55
25
FIPLOCK FPASC-48B.25
FPASC-48B.25
48
50
C
46.7
54.5
65
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPDA - Corrugated conduit, PA12 MOD ESD, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
ARPA - Conduit reducer
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPDS - Corrugated conduit, PA12 MOD BS, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
ASPA-M - Fitting straight, metric, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPAN - Corrugated conduit, PA6 MOD, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPDR - Corrugated conduit for high dynamic flexing movements
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPPO - Corrugated conduit for light dynamic applications
FRÄNKISCHE INDUSTRIAL PIPES
11.01.2022
ASPA-MMK-S - Fitting straight, revolving, metric short thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
COPA-S - Conduit support one-piece, socket
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPAF - Corrugated conduit, PA6 MOD V0, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
FPPS-U - Corrugated conduit, PP MOD BS UV, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Standard - Corrugated conduit
PMA
28.11.2023
FPDF - Corrugated conduit, PA12 MOD V0, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Divisible - Corrugated conduit
PMA
28.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表