您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2B20 - ANSI NP20 150 Lbs flanges 05B-TYPE BLIND Stainless steel 304L or 316L
FG INOX
Industry
Flanges
ANSI NP20 150 Lbs flanges
Powered by
CAD模型選擇
{fginox/industrie/flanges/ansi_np20_150_lbs_flanges/i_2b20.prj},{NB=fginox_2B20250},{REF=2B20250},{DN=250},{D=406.4},{E=323.8},{B=30.2},{NBTROUS=12},{O=25.4},{C=361.9},{WEIGHT=31.8},{NATURE=304L},{SCALE=0.060}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
E
ⁿ/ₐ
B
b
ⁿ/ₐ
NBTROUS
nb trous
ⁿ/ₐ
O
ⁿ/ₐ
C
c
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2B2015
2B2015
15
89.0
34.9
11.2
4
15.8
60.3
0.5
304L
FG INOX - 2B2020
2B2020
20
99.0
42.4
12.7
4
15.8
69.8
0.6
304L
FG INOX - 2B2025
2B2025
25
108.0
50.9
14.3
4
15.8
79.4
0.9
304L
FG INOX - 2B2032
2B2032
32
117.0
63.5
15.9
4
15.8
88.9
1.4
304L
FG INOX - 2B2040
2B2040
40
127.0
73.0
17.5
4
15.8
98.4
1.8
304L
FG INOX - 2B2050
2B2050
50
152.0
82.1
19.1
4
19.0
120.6
2.3
304L
FG INOX - 2B2065
2B2065
65
178.0
104.8
22.3
4
19.0
139.7
3.2
304L
FG INOX - 2B2080
2B2080
80
190.0
127.0
23.9
4
19.0
152.4
4.1
304L
FG INOX - 2B20100
2B20100
100
229.0
157.2
23.9
8
19.0
190.5
7.7
304L
FG INOX - 2B20125
2B20125
125
254.0
185.7
23.9
8
22.2
219.9
9.1
304L
FG INOX - 2B20150
2B20150
150
279.0
215.9
25.4
8
22.2
241.3
11.8
304L
FG INOX - 2B20200
2B20200
200
343.0
269.9
28.6
8
22.2
298.4
21.0
304L
FG INOX - 2B20250
2B20250
250
406.4
323.8
30.2
12
25.4
361.9
31.8
304L
FG INOX - 4B2015
4B2015
15
89.0
34.9
11.2
4
15.8
60.3
0.5
316L
FG INOX - 4B2020
4B2020
20
99.0
42.4
12.7
4
15.8
69.8
0.6
316L
FG INOX - 4B2025
4B2025
25
108.0
50.9
14.3
4
15.8
79.4
0.9
316L
FG INOX - 4B2032
4B2032
32
117.0
63.5
15.9
4
15.8
88.9
1.4
316L
FG INOX - 4B2040
4B2040
40
127.0
73.0
17.5
4
15.8
98.4
1.8
316L
FG INOX - 4B2050
4B2050
50
152.0
82.1
19.1
4
19.0
120.6
2.3
316L
FG INOX - 4B2065
4B2065
65
178.0
104.8
22.3
4
19.0
139.7
3.2
316L
FG INOX - 4B2080
4B2080
80
190.0
127.0
23.9
4
19.0
152.4
4.1
316L
FG INOX - 4B20100
4B20100
100
229.0
157.2
23.9
8
19.0
190.5
7.7
316L
FG INOX - 4B20125
4B20125
125
254.0
185.7
23.9
8
22.2
219.9
9.1
316L
FG INOX - 4B20150
4B20150
150
279.0
215.9
25.4
8
22.2
241.3
11.8
316L
FG INOX - 4B20200
4B20200
200
343.0
269.9
28.6
8
22.2
298.4
21.0
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
I.RBIB20 - 2 PIECES FLANGED END FULL BORE NP ASA 150 Stainless steel 316
FG INOX
16.02.2017
I.2PASB1016 - Plain welding flanges 01B-TYPE NP 10/16 Stainless steel 304L ...
FG INOX
16.02.2017
Model 5966 - Class 300 slip-on flange - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
I.REB - Flanged end ball valves WAFER TYPE FULL BORE NP10/16 Stainless stee...
FG INOX
16.02.2017
Model 5961 - Class 150 blind flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 5290 - Welding nipple with BSPP thread - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5720 - Lapped flange aluminium epoxy coated - Type C ISO
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2021
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
BS 1083 BCHCSHT - Hexagon head bolts
Fabory
13.02.2023
Modèle 5725 - BSP threaded neck flange - Type 13B - Stainless steel 1.4307 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.07.2023
I.2PASB10 - Plain welding flanges 01B-TYPE NP 10 Stainless steel 304L or 31...
FG INOX
16.02.2017
I.2PASB1040 - Plain welding flanges 01B-TYPE NP 10/40 Stainless steel 304L ...
FG INOX
16.02.2017
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表