您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
OR - BSPP - Parallel single banjo BSPP
FBO
Vebeo fittings
Semi rigid fittings
Parallel single banjos BSPP and ISO
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/parallel_single_banjos_bspp_and_iso/or_bspp.prj},{NB=fbo_or_AC22G1/2BJNBAB},{TOD=22},{THR=G1/2B},{I=9.6},{C=38.0},{H=37.0},{B=30},{HB=7},{K=22.0},{S=18.0},{Q=44.0},{A=36},{MBN=AC},{MOR=JN},{MCP=BAB},{D=13.000},{S1=42.600},{A1=15.500},{D4=22},{D1=20.960},{D2=18.630},{X=16.000},{Y=23.000},{R=2.000},{Y1=9.000},{D3=22.000},{D5=26.000},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
[Inch]
I
[mm]
C
[mm]
H
[mm]
B
[mm]
HB
[mm]
K
[mm]
S
[mm]
Q
[mm]
A
[mm]
FBO - OR AC 6 G1/8B JN BA...
6
G1/8B
5.9
27.5
20.5
17
5
13.0
21.0
36.5
17
FBO - OR AC 8 G1/4B JN BA...
8
G1/4B
7.8
27.5
25.5
22
6
16.0
20.0
36.5
19
FBO - OR AC 10 G1/4B JN B...
10
G1/4B
7.8
27.5
25.5
22
6
16.0
20.0
37.0
22
FBO - OR AC 12 G3/8B JN B...
12
G3/8B
7.8
30.0
29.5
24
6
18.0
14.5
36.0
24
FBO - OR AC 14 G3/8B JN B...
14
G3/8B
7.8
30.0
29.5
24
6
18.0
18.0
36.0
27
FBO - OR AC 16 G3/8B JN B...
16
G3/8B
7.8
30.0
29.5
24
6
18.0
17.0
36.5
30
FBO - OR AC 18 G1/2B JN B...
18
G1/2B
9.6
38.0
37.0
30
7
22.0
17.5
42.0
30
FBO - OR AC 20 G1/2B JN B...
20
G1/2B
9.6
38.0
37.0
30
7
22.0
18.5
43.0
32
FBO - OR AC 22 G1/2B JN B...
22
G1/2B
9.6
38.0
37.0
30
7
22.0
18.0
44.0
36
FBO - OR AC 25 G3/4B JN B...
25
G3/4B
13.6
50.0
43.0
36
9
25.5
27.5
50.5
41
FBO - OR AC 28 G1-B JN BA...
28
G1-B
14.1
50.0
51.0
41
9
30.0
27.5
50.5
46
FBO - OR AC 30 G1-B JN BA...
30
G1-B
14.1
50.0
51.0
41
9
30.0
27.0
51.5
46
FBO - OR AC 1/8 G1/4B JN ...
1/8
G1/4B
7.8
27.5
25.5
22
6
16.0
18.5
37.0
22
FBO - OR AC 1/4 G1/4B JN ...
1/4
G1/4B
7.8
27.5
25.5
22
6
16.0
15.5
37.5
27
FBO - OR AC 3/8 G3/8B JN ...
3/8
G3/8B
7.8
30.0
29.5
24
6
18.0
17.0
37.0
30
FBO - OR AC 1/2 G1/2B JN ...
1/2
G1/2B
9.6
38.0
37.0
30
7
22.0
18.0
43.0
36
FBO - OR AC 3/4 G3/4B JN ...
3/4
G3/4B
13.6
50.0
43.0
36
9
25.5
27.5
50.5
46
FBO - OR AC 1" G1-B JN BA...
1"
G1-B
14.1
50.0
51.0
41
9
30.0
21.0
51.5
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AM - BSPP - Parallel male STEM adaptor BSPP
FBO
06.05.2014
U - Straight union
FBO
06.05.2014
EM-BSPP - Parallel male elbow BSPP
FBO
06.05.2014
JT - O-ring
FBO
06.05.2014
T - Equal tees
FBO
06.05.2014
EMC - Taper male elbow BSPT
FBO
06.05.2014
swivel_banjo_connection_1-fold_internal_thread
Aventics
13.07.2022
E - Equal elbow
FBO
06.05.2014
AUR - Reducing union adaptor
FBO
06.05.2014
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
1x_banjo_bolt - Series QR1-S Standard
Aventics
14.12.2022
EMN - Taper male elbow NPT
FBO
06.05.2014
SO 42824 - Single banjo
SERTO
11.03.2024
1x_banjo_bolt
Aventics
14.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表