ENY51 71 - Idle wheel for flat belt ??¨¨ Widened type ??¨¨ Male thread type
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/eny51_71.prj},{NB=ENY52-A140-R5},{CODE=ENY52},{TYPE=jiakuan},{TYPOOL=standard type},{MAT=S45C},{SUR=Electroless Nickel Plating},{MATPOOL=S45C},{SURPOOL=Electroless Nickel Plating},{MATPOOL1=Steel},{A=140},{R=5.0},{DD=15},{P=32},{DDHH=28},{D=142},{D1=130},{T=16},{TT=12.5},{B=9.0},{CODEPOOL=BAY6002ZZ},{M=10},{MPOOL=M10},{G=6},{F=15},{F1=1.0},{PD=10},{X=17.0},{MM=33.7},{NN=1.35},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
MATPOOL
External thread material
ⁿ/ₐ
SURPOOL
External thread surface treatment
ⁿ/ₐ
MATPOOL1
Bearing material
ⁿ/ₐ
A
[mm]
R
[mm]
DD
d
[mm]
P
[mm]
DDHH
dh
[mm]
D
[mm]
D1
[mm]
T
[mm]
TT
t
[mm]
B
[mm]
CODEPOOL
Suitable bearing
ⁿ/ₐ
M
[mm]
G
[mm]
F
[mm]
F1
[mm]
PD
Suitable for round belt diameter
[mm]
ENY51-A30-R1.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
30
1.5
6
19
16
32
27
12
9.0
6.0
BAF626ZZ
6
3
10
1.0
3
ENY51-A28-R2
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
28
2.0
6
19
16
30
24
12
9.0
6.0
BAF626ZZ
6
3
10
1.0
4
ENY51-A30-R2
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
30
2.0
6
19
16
32
26
12
9.0
6.0
BAF626ZZ
6
3
10
1.0
4
ENY51-A40-R2
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
40
2.0
10
26
23
42
36
15
11.5
8.0
BAY6000ZZ
8
5
12
1.5
4
ENY51-A48-R2
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
48
2.0
12
28
25
50
44
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
4
ENY51-A60-R2
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
60
2.0
12
28
25
62
56
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
4
ENY51-A28-R2.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
28
2.5
6
19
16
30
23
12
9.0
6.0
BAF626ZZ
6
3
10
1.0
5
ENY51-A40-R2.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
40
2.5
10
26
23
42
35
15
11.5
8.0
BAY6000ZZ
8
5
12
1.5
5
ENY51-A48-R2.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
48
2.5
10
26
23
50
43
15
11.5
8.0
BAY6000ZZ
8
5
12
1.5
5
ENY51-A50-R2.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
50
2.5
12
28
25
52
45
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
5
ENY51-A60-R2.5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
60
2.5
12
28
25
62
55
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
5
ENY51-A28-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
28
3.0
6
19
16
30
22
12
9.0
6.0
BAF626ZZ
6
3
10
1.0
6
ENY51-A38-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
38
3.0
10
26
23
40
32
15
11.5
8.0
BAY6000ZZ
8
5
12
1.5
6
ENY51-A48-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
48
3.0
12
28
25
50
42
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
6
ENY51-A50-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
50
3.0
12
28
25
52
44
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
6
ENY51-A60-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
60
3.0
12
28
25
62
54
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
6
ENY51-A80-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
80
3.0
12
28
25
82
74
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
6
ENY51-A100-R3
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
100
3.0
12
28
25
102
94
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
6
ENY51-A50-R4
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
50
4.0
12
28
25
52
42
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
8
ENY51-A60-R4
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
60
4.0
12
28
25
62
52
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
8
ENY51-A80-R4
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
80
4.0
12
28
25
82
72
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
8
ENY51-A100-R4
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
100
4.0
15
32
28
102
92
16
12.5
9.0
BAY6002ZZ
10
6
15
1.0
8
ENY51-A120-R4
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
120
4.0
15
32
28
122
112
16
12.5
9.0
BAY6002ZZ
10
6
15
1.0
8
ENY51-A60-R5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
60
5.0
12
28
25
62
50
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
10
ENY51-A80-R5
ENY51
Widened
Standard type
S45C
Black
S45C
Black
steel
80
5.0
12
28
25
82
70
15
11.5
8.0
BAY6001ZZ
10
6
15
1.5
10
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성