您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 83000 - Ecrou hexagonal HU - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/83000.prj},{NB=emile_maurin_830006},{REF=830006},{MAT=Plastique blanc},{D=6},{M=5.0},{S=10.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
Emile Maurin 830003
830003
Plastique blanc
3
2.4
5.5
Emile Maurin 830004
830004
Plastique blanc
4
3.2
7.0
Emile Maurin 830005
830005
Plastique blanc
5
4.0
8.0
Emile Maurin 830006
830006
Plastique blanc
6
5.0
10.0
Emile Maurin 830008
830008
Plastique blanc
8
6.5
13.0
Emile Maurin 8300010
8300010
Plastique blanc
10
8.0
17.0
Emile Maurin 8300012
8300012
Plastique blanc
12
10.0
19.0
Emile Maurin 8300016
8300016
Plastique blanc
16
13.0
24.0
Emile Maurin 8300020
8300020
Plastique blanc
20
16.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 82800 - Threaded rod 1 meter - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 83100 - Hexagon domed cap nut - Nylon
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
Reference 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 80000 - Hexagonal head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACDB
A4Hydrauliek / Mures Hydraulici
31.08.2022
DEM - Steel telescopic rail, full extension 100%, hardened raceways, mixed ...
Rollon
24.11.2021
MONORAIL - Recirculating ball guide rail, high rigidity, high loads (max lo...
Rollon
24.11.2021
H1T - Steel, stainless steel or aluminum telescopic rail, over extension up...
Rollon
24.11.2021
Rollers - Ball bearing rollers for COMPACT RAIL linear guide rail
Rollon
04.04.2023
DSS - Steel telescopic rail, full extension 100%, hardened raceways (max lo...
Rollon
24.11.2021
DSB - Steel telescopic rail, full extension 100%, hardened raceways, lockin...
Rollon
24.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表