您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23340. - Zentrierspannelement mit Spannsegmenten, Bedienung von unten
Halder
Standard Parts
Clamping Elements
EH 23340. Centering Clamping Elements , operation from the bottom
EH 23340. Centering Clamping Elements, with clamping segments, operation from the bottom
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23340/eh_23340_2/eh_2334_asmtab.prj},{NB=EH 23340.0130 Zentrierspannelement (0)},{BESTNR=23340.0130},{HUB=0.0},{D1=30.5},{D2=38.5},{D3=M 12},{D3NDM=12.000},{D4=25},{D5=M 6},{D5NDM=6},{D6=4.0},{H1=23.2},{H2=14.0},{H3=11.7},{H4=28.8},{H5=7.0},{H6=21.900},{H7=20},{L1=9.0},{K=4.000},{N=3},{S=4.6},{SW1=10.0},{SW2=6},{SK=4.5},{AM=17},{D1X=25},{D2X=38.5},{D3X=12},{D4X=M 12},{D4XNDM=12.0},{D4XP=0.0},{D5X=4.0},{H1X=21.9},{H2X=7.0},{H3X=3.5},{L1X=9.0},{G=143},{VERS=4.000},{PPATH=eh_23340_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
min.
[mm]
D2
max.
[mm]
D3
thread
ⁿ/ₐ
D4
f7
ⁿ/ₐ
D5
thread
ⁿ/ₐ
D6
+0.3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
-2
[mm]
H5
[mm]
H6
+1
[mm]
H7
~
[mm]
L1
±0.1
[mm]
N
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SK
Clamping force F max.
[kN]
AM
Anzugsdrehmoment M max.
[Nm]
D1X
H7
[mm]
D2X
+1
[mm]
D3X
+0.5
[mm]
D4X
thread
[mm]
D5X
[mm]
H1X
+1
[mm]
H2X
+0.5
[mm]
H3X
[mm]
L1X
±0.1
[mm]
G
weight
[g]
EH 23340.0114 Centering C...
23340.0114
14.5
18.5
M 6
12
M 3
2.0
14.2
9.8
8.6
17.0
5.5
14.100
12
4.5
3
5.5
3
3.5
2
12
18.5
6
M 6
2.0
14.1
5.5
2.5
4.5
21
EH 23340.0120 Centering C...
23340.0120
18.5
22.5
M 8
15
M 4
2.5
16.6
11.5
10.4
20.5
7.5
18.200
14
5.5
3
7.0
5
4.0
5
15
22.5
8
M 8
2.5
18.2
7.5
3.5
5.5
46
EH 23340.0122 Centering C...
23340.0122
22.5
26.5
M 10
20
M 5
3.0
19.7
14.1
13.0
24.4
6.0
17.400
15
7.0
3
8.0
6
4.5
10
20
26.5
10
M 10
3.0
17.4
6.0
3.5
7.0
78
EH 23340.0126 Centering C...
23340.0126
26.5
30.5
M 10
20
M 5
3.0
19.9
14.2
13.0
24.6
6.0
17.400
15
7.0
3
8.0
6
4.5
10
20
30.5
10
M 10
3.0
17.4
6.0
3.5
7.0
96
EH 23340.0130 Centering C...
23340.0130
30.5
38.5
M 12
25
M 6
4.0
23.2
14.0
11.7
28.8
7.0
21.900
20
9.0
3
10.0
6
4.5
17
25
38.5
12
M 12
4.0
21.9
7.0
3.5
9.0
143
EH 23340.0138 Centering C...
23340.0138
38.5
46.5
M 12
30
M 6
4.0
27.2
18.0
15.5
33.1
7.5
22.500
20
11.0
6
10.0
8
6.5
17
30
46.5
12
M 12
4.0
22.5
7.5
4.5
11.0
250
EH 23340.0146 Centering C...
23340.0146
46.5
54.5
M 12
30
M 6
4.0
27.2
18.0
15.7
33.1
7.5
22.500
20
11.0
6
10.0
8
6.5
17
30
54.5
12
M 12
4.0
22.5
7.5
6.5
11.0
333
EH 23340.0154 Centering C...
23340.0154
54.5
70.5
M 14 x 1.5
45
M 8
5.0
40.7
23.7
19.1
50.0
9.0
24.500
32
15.0
6
13.0
10
8.0
43
45
70.5
14
M 14 x 1.5
5.0
24.5
9.0
6.5
15.0
680
EH 23340.0170 Centering C...
23340.0170
70.5
86.5
M 16 x 1.5
60
M 8
5.0
46.0
28.1
23.5
55.3
10.0
29.400
20
17.0
6
13.0
12
10.0
43
60
86.5
16
M 16 x 1.5
5.0
29.4
10.0
6.5
17.0
1300
EH 23340.0186 Centering C...
23340.0186
86.5
102.5
M 16 x 1.5
60
M 10
5.0
51.1
30.1
25.5
61.5
10.0
29.400
25
25.0
6
16.0
12
12.5
79
60
102.5
16
M 16 x 1.5
5.0
29.4
10.0
6.5
25.0
2060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 23340. - Centering Clamping Elements, with clamping segments
Halder
22.12.2022
AMF 6383ZES - Centring clamp with protective segments
AMF - ANDREAS MAIER Fellbach
17.04.2024
EH 23340. - Centering Clamping Mandrels
Halder
22.12.2022
AMF 6974-2 MAXI - Centring clamp MAXI with two clamping points, double-acti...
AMF - ANDREAS MAIER Fellbach
11.12.2023
EH 23340. - Centering Clamping Elements, with clamping balls, operation fro...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表