您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22370. - Single-Acting Ball Lock Pins, self-locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22370. / 22380. Single-Acting Ball Lock Pins, self-locking, adjustable clamping length
EH 22370. Single-Acting Ball Lock Pins, self-locking, adjustable clamping length
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2237_2238_kugelsperrbolzen_mit_vk/eh_2237_kugelsperrbolzen_mit_vk/eh_2237_kugelsperr_mit_vk_asmtab.prj},{NB=EH 22370.0625 Kugelsperrbolzen selbstsichernd (15)},{BESTNR=22370.0625},{R=2.500},{RX=2.000},{H1=9.000},{H2=10.000},{CH=0.250},{L6=2.200},{L7=2.880},{H3=7.900},{H4=16.000},{L8=20.050},{D1=10},{L1X=15},{L1Y=25},{D2=12.0},{D3=23.0},{D4=27.6},{L2=9.6},{L3=31.2},{L4=33.1},{L5=18.0},{H11=10},{SG=60},{G=66},{K=4.000},{VERS=2.000},{RAD=152.700},{RADX=10.530},{RADY=141.200},{CH2=2.500},{RAD2=94.600},{RAD2X=125.100},{RAD3=5.200},{RAD3Y=15.500},{DIA4=17.800},{RAD4=4.800},{RAD4XX=3.380},{RR=3.920},{R5=2.000},{ROT=13.000},{ROT2=65.000},{ROT3=10.500},{BESTNR1=2237.625},{MAT=Rostfreier Stahl 1.4305},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting},{L1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H11
location hole H11
ⁿ/ₐ
SG
shearing resistance, double, min.
[kN]
G
weight
[g]
K
Ball Ø
[mm]
EH 22370.0592 Single-Acti...
22370.0592
Stainless steel 1.4305
5
5.5
17.6
23.6
6.0
25.7
26.2
15.9
5
14
24
1.500
EH 22370.0593 Single-Acti...
22370.0593
Stainless steel 1.4305
5
5.5
17.6
23.6
6.0
25.7
26.2
15.9
5
14
25
1.500
EH 22370.0594 Single-Acti...
22370.0594
Stainless steel 1.4305
5
5.5
17.6
23.6
6.0
25.7
26.2
15.9
5
14
26
1.500
EH 22370.0595 Single-Acti...
22370.0595
Stainless steel 1.4305
5
5.5
17.6
23.6
6.0
25.7
26.2
15.9
5
14
27
1.500
EH 22370.0596 Single-Acti...
22370.0596
Stainless steel 1.4305
5
5.5
17.6
23.6
6.0
25.7
26.2
15.9
5
14
27
1.500
EH 22370.0602 Single-Acti...
22370.0602
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
25
2.000
EH 22370.0603 Single-Acti...
22370.0603
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
26
2.000
EH 22370.0604 Single-Acti...
22370.0604
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
27
2.000
EH 22370.0605 Single-Acti...
22370.0605
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
28
2.000
EH 22370.0606 Single-Acti...
22370.0606
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
29
2.000
EH 22370.0607 Single-Acti...
22370.0607
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
30
2.000
EH 22370.0608 Single-Acti...
22370.0608
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
31
2.000
EH 22370.0609 Single-Acti...
22370.0609
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
6
21
32
2.000
EH 22370.0610 Single-Acti...
22370.0610
Stainless steel 1.4305
6
7.0
17.6
23.6
7.0
25.7
26.2
15.9
8
38
33
2.000
EH 22370.0614 Single-Acti...
22370.0614
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
57
3.000
EH 22370.0615 Single-Acti...
22370.0615
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
58
3.000
EH 22370.0616 Single-Acti...
22370.0616
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
60
3.000
EH 22370.0617 Single-Acti...
22370.0617
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
62
3.000
EH 22370.0618 Single-Acti...
22370.0618
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
64
3.000
EH 22370.0619 Single-Acti...
22370.0619
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
66
3.000
EH 22370.0620 Single-Acti...
22370.0620
Stainless steel 1.4305
8
9.6
23.0
27.6
8.2
31.2
33.1
18.0
8
38
68
3.000
EH 22370.0624 Single-Acti...
22370.0624
Stainless steel 1.4305
10
12.0
23.0
27.6
9.6
31.2
33.1
18.0
10
60
63
4.000
EH 22370.0625 Single-Acti...
22370.0625
Stainless steel 1.4305
10
12.0
23.0
27.6
9.6
31.2
33.1
18.0
10
60
66
4.000
EH 22370.0626 Single-Acti...
22370.0626
Stainless steel 1.4305
10
12.0
23.0
27.6
9.6
31.2
33.1
18.0
10
60
69
4.000
EH 22370.0627 Single-Acti...
22370.0627
Stainless steel 1.4305
10
12.0
23.0
27.6
9.6
31.2
33.1
18.0
10
60
72
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表