피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
DW-AX-62X-M12 - Inductive Sensor
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD모델 선택
{contrinex/inductive_sensor/basic/dw_ax_62x_m12.prj},{NB=DW-AS-624-M12},{ORDERNO=320-820-029},{TYPE=DW-AS-624-M12},{PR=Basic},{PF=Classics - Series 600},{H=M12},{OD=4},{C=M12 4-pin},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M12, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=2500},{HM=Nickel-plated brass},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=36.8},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details},{IODD=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-621-M12
320-820-021
DW-AD-621-M12
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally open (NO)
2500
Nickel-plated brass
104.4
85365019
YES
YES
0
DW-AD-622-M12
320-820-022
DW-AD-622-M12
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally closed (NC)
2500
Nickel-plated brass
105.4
85365019
YES
YES
0
DW-AD-623-M12
320-820-023
DW-AD-623-M12
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally open (NO)
2500
Nickel-plated brass
105.2
85365019
YES
YES
Contrinex-DW-Ax-623-M12 V...
DW-AD-624-M12
320-820-024
DW-AD-624-M12
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally closed (NC)
2500
Nickel-plated brass
105.3
85365019
YES
YES
0
DW-AS-621-M12
320-820-026
DW-AS-621-M12
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally open (NO)
2500
Nickel-plated brass
36.2
85365019
YES
YES
0
DW-AS-622-M12
320-820-027
DW-AS-622-M12
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally closed (NC)
2500
Nickel-plated brass
37.0
85365019
YES
YES
0
DW-AS-623-M12
320-820-028
DW-AS-623-M12
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally open (NO)
2500
Nickel-plated brass
36.6
85365019
YES
YES
Contrinex-DW-Ax-623-M12 V...
DW-AS-624-M12
320-820-029
DW-AS-624-M12
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally closed (NC)
2500
Nickel-plated brass
36.8
85365019
YES
YES
0
DW-AD-621-M12-120
320-820-031
DW-AD-621-M12-120
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally open (NO)
2500
Nickel-plated brass
100.6
85365019
YES
YES
0
DW-AD-622-M12-120
320-820-032
DW-AD-622-M12-120
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally closed (NC)
2500
Nickel-plated brass
101.1
85365019
YES
YES
0
DW-AD-623-M12-120
320-820-033
DW-AD-623-M12-120
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally open (NO)
2500
Nickel-plated brass
102.9
85365019
YES
YES
Contrinex-DW-Ax-623-M12 V...
DW-AD-624-M12-120
320-820-034
DW-AD-624-M12-120
Basic
Classics - Series 600
M12
4
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally closed (NC)
2500
Nickel-plated brass
101.2
85365019
YES
YES
0
DW-AS-621-M12-120
320-820-036
DW-AS-621-M12-120
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally open (NO)
2500
Nickel-plated brass
32.2
85365019
YES
YES
0
DW-AS-622-M12-120
320-820-037
DW-AS-622-M12-120
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
NPN, Normally closed (NC)
2500
Nickel-plated brass
30.0
85365019
YES
YES
0
DW-AS-623-M12-120
320-820-038
DW-AS-623-M12-120
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally open (NO)
2500
Nickel-plated brass
32.6
85365019
YES
YES
Contrinex-DW-Ax-623-M12 V...
DW-AS-624-M12-120
320-820-039
DW-AS-624-M12-120
Basic
Classics - Series 600
M12
4
M12 4-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Embeddable
PNP, Normally closed (NC)
2500
Nickel-plated brass
32.2
85365019
YES
YES
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1414035 - D-MBK 2,5/E
PHOENIX CONTACT
07.12.2023
DW-AX-62X-M8 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AS-623-M8-69X - Inductive Sensor
CONTRINEX
22.02.2024
ASU-X00X-XX0 - Accessories
CONTRINEX
22.12.2023
DW-AX-63X-M8 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AX-63X-M12 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AS-703-M18-673 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AS-703-M12-673 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AS-703-M8-761 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AS-703-M8-673 - Inductive Sensor
CONTRINEX
22.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성