피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
DW-AX-60X-M8-12X - Inductive Sensor
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD모델 선택
{contrinex/inductive_sensor/basic/dw_ax_60x_m8_12x.prj},{NB=DW-AD-604-M8-122},{ORDERNO=320-520-313},{TYPE=DW-AD-604-M8-122},{PR=Basic},{PF=Classics - Series 600},{H=M8},{OD=1.5},{C=PVC, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M8, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=5000},{HM=Stainless-steel V2A},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=52.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=3},{INFO=Product details},{IODD=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-601-M8-120
320-920-022
DW-AD-601-M8-120
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-602-M8-120
320-920-035
DW-AD-602-M8-120
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-603-M8-120
320-920-085
DW-AD-603-M8-120
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
48.6
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AD-604-M8-120
320-920-111
DW-AD-604-M8-120
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-601-M8-121
320-520-242
DW-AD-601-M8-121
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-602-M8-121
320-520-243
DW-AD-602-M8-121
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
49.0
85365019
YES
YES
0
DW-AD-603-M8-121
320-520-244
DW-AD-603-M8-121
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
49.0
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AD-604-M8-121
320-520-245
DW-AD-604-M8-121
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-601-M8-122
320-520-310
DW-AD-601-M8-122
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
0
DW-AD-602-M8-122
320-520-311
DW-AD-602-M8-122
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
51.7
85365019
YES
YES
0
DW-AD-603-M8-122
320-520-312
DW-AD-603-M8-122
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
50.0
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AD-604-M8-122
320-520-313
DW-AD-604-M8-122
Basic
Classics - Series 600
M8
1.5
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
52.0
85365019
YES
YES
0
DW-AS-601-M8-123
320-920-215
DW-AS-601-M8-123
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
20.0
85365019
YES
YES
0
DW-AS-602-M8-123
320-920-223
DW-AS-602-M8-123
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
20.0
85365019
YES
YES
0
DW-AS-603-M8-123
320-520-256
DW-AS-603-M8-123
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
20.0
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AS-604-M8-123
320-520-257
DW-AS-604-M8-123
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
20.0
85365019
YES
YES
0
DW-AS-601-M8-124
320-920-216
DW-AS-601-M8-124
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
20.6
85365019
YES
YES
0
DW-AS-602-M8-124
320-920-224
DW-AS-602-M8-124
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
21.0
85365019
YES
YES
0
DW-AS-603-M8-124
320-920-518
DW-AS-603-M8-124
Basic
Classics - Series 600
Ø 6.5
1.5
M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
Ø 6.5, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
13.0
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AS-604-M8-124
320-920-523
DW-AS-604-M8-124
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
21.0
85365019
YES
YES
0
DW-AS-601-M8-129
320-920-217
DW-AS-601-M8-129
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
19.9
85365019
YES
YES
0
DW-AS-602-M8-129
320-920-225
DW-AS-602-M8-129
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
20.2
85365019
YES
YES
0
DW-AS-603-M8-129
320-920-242
DW-AS-603-M8-129
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
20.0
85365019
YES
YES
Contrinex-DW-Ax-603-M8 V1...
DW-AS-604-M8-129
320-920-248
DW-AS-604-M8-129
Basic
Classics - Series 600
M8
1.5
M8 3-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
19.2
85365019
YES
YES
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
030990 - Wingnut DW 20, galv.
PERI
21.04.2023
DW41CB,DW41CN,DW41S,DW42CB,DW42CN,DW42S - Positioning adjustment screw bloc...
PRiCi FA
17.10.2023
D-P4DW - Magnetic Field Resistant Auto Switch/Solid State/Rail Mounting/Gro...
SMC Corporation
15.11.2022
D-P5DW - Strong magnetic field resistant 2 color indication style solid sta...
SMC
28.09.2023
CB12D - Guide wheel V-shape
HEFA
14.06.2024
030830 - Counterplate DW 20 120x120x20
PERI
21.04.2023
AFG21_22 - Lean Tube Series Accessories - Fluent Strip Joint
Yiheda 3D Electronic Gallery
09.05.2024
DW - Retainer Washer
Misumi
29.05.2023
BB81D - Strut clamp and co-diameter handshake rotation type
HEFA
14.06.2024
LPFBCB,LPFBCN,LPFBS,DW27CB,DW27CN - Fixing block for adjusting bolts Side m...
PRiCi FA
17.10.2023
128254 - Grip DW 15 DUO
PERI
21.04.2023
Joint JOI 41 HCP - Joint JOI 41 HCP
Sikla
27.06.2024
BBY_006 - Y-bearings
SKF
12.01.2024
GK30D - Guide shaft support - base mounting type - side opening type
HEFA
14.06.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성