피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
DW-AX-51X-M18 - Inductive Sensor
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD모델 선택
{contrinex/inductive_sensor/basic/dw_ax_51x_m18.prj},{NB=DW-AS-514-M18-002},{ORDERNO=330-020-299},{TYPE=DW-AS-514-M18-002},{PR=Basic},{PF=Extra Distance - Series 500},{H=M18},{OD=20},{C=M12 4-pin},{M=Non-embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M18, Non-embeddable},{PO=PNP, Normally closed (NC)},{SFM=500},{HM=Chrome-plated brass},{CEPDF=Conformity_500_510_520.pdf},{WG=61.2},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details},{IODD=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-511-M18
330-020-266
DW-AD-511-M18
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
125.0
85365019
YES
YES
0
DW-AD-512-M18
330-020-268
DW-AD-512-M18
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
126.6
85365019
YES
YES
0
DW-AD-513-M18
330-020-269
DW-AD-513-M18
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
125.0
85365019
YES
YES
Contrinex-DW-Ax-513-M18
DW-AD-514-M18
330-020-270
DW-AD-514-M18
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
125.8
85365019
YES
YES
0
DW-AS-511-M18-002
330-020-291
DW-AS-511-M18-002
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
61.9
85365019
YES
YES
0
DW-AS-512-M18-002
330-020-293
DW-AS-512-M18-002
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
61.8
85365019
YES
YES
0
DW-AS-513-M18-002
330-020-295
DW-AS-513-M18-002
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
60.8
85365019
YES
YES
0
DW-AS-514-M18-002
330-020-299
DW-AS-514-M18-002
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
61.2
85365019
YES
YES
0
DW-AD-511-M18-120
330-020-276
DW-AD-511-M18-120
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
117.0
85365019
YES
YES
0
DW-AD-512-M18-120
330-020-277
DW-AD-512-M18-120
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
117.5
85365019
YES
YES
0
DW-AD-513-M18-120
330-020-278
DW-AD-513-M18-120
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
117.5
85365019
YES
YES
0
DW-AD-514-M18-120
330-020-279
DW-AD-514-M18-120
Basic
Extra Distance - Series 5...
M18
20
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
111.0
85365019
YES
YES
0
DW-AS-511-M18-120
330-020-292
DW-AS-511-M18-120
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
53.2
85365019
YES
YES
0
DW-AS-512-M18-120
330-020-294
DW-AS-512-M18-120
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
0.0
85365019
YES
YES
0
DW-AS-513-M18-120
330-020-296
DW-AS-513-M18-120
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
53.0
85365019
YES
YES
0
DW-AS-514-M18-120
330-020-300
DW-AS-514-M18-120
Basic
Extra Distance - Series 5...
M18
20
M12 4-pin
Non-embeddable
PNP
Normally closed (NC)
Standard output
10…30 VDC
-25...+70
IP 67
M18, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
53.8
85365019
YES
YES
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Serie IGM - Inductive sensors
EGE-Elektronik
06.05.2022
DW-AX-63X-M8 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AX-51X-M8 - Inductive Sensor
CONTRINEX
22.12.2023
DW-AX-63X-M18 - Inductive Sensor
CONTRINEX
22.12.2023
1634859 - Inductive Sensor, For the Food Industry
Turck
25.01.2024
DW-AX-71X-M18 - Inductive Sensor
CONTRINEX
22.12.2023
870-567 - Triple-deck terminal block, Ground conductor/through/through term...
WAGO
16.05.2024
8WH10000AF03 - Feed-through terminal block
Siemens Industry
19.09.2023
8WH10000CQ07 - Ground terminal block
Siemens Industry
19.09.2023
3010013 - UKH 95
PHOENIX CONTACT
07.12.2023
DW-AX-61X-M18 - Inductive Sensor
CONTRINEX
22.12.2023
870-542/281-487 - Component terminal block, double-deck, with 2 diodes 1N40...
WAGO
16.05.2024
3010136 - UKH 95 BU
PHOENIX CONTACT
07.12.2023
Serie IGMU - Inductive sensors
EGE-Elektronik
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성