您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CTC-700 - Shaft Collars - Clamp, One-Piece
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Shaft Collars
Shaft Collars - Clamp, One-Piece
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04040000/p040690/ctc-700.prj},{NB=CTC-711},{PN=CTC-711},{AMERSID=1048380},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=40},{B=20},{C=15},{D=M6 x 16},{DSKETCH2=4.917},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Outside Diameter
[mm]
B
B Inside Diameter
[mm]
C
C Width
[mm]
D
D Clamp Screw
ⁿ/ₐ
CTC-701
CTC-701
1048370
-
-
Steel
16
5
9
M3 x 8
CTC-702
CTC-702
1048371
-
-
Steel
16
6
9
M3 x 8
CTC-703
CTC-703
1048372
-
-
Steel
18
8
9
M3 x 8
CTC-704
CTC-704
1048373
-
-
Steel
24
9
9
M3 x 10
CTC-705
CTC-705
1048374
-
-
Steel
24
10
9
M3 x 10
CTC-706
CTC-706
1048375
-
-
Steel
28
12
11
M4 x 12
CTC-707
CTC-707
1048376
-
-
Steel
34
15
13
M5 x 16
CTC-708
CTC-708
1048377
-
-
Steel
34
16
13
M5 x 16
CTC-709
CTC-709
1048378
-
-
Steel
38
17
13
M5 x 16
CTC-710
CTC-710
1048379
-
-
Steel
36
18
13
M5 x 16
CTC-711
CTC-711
1048380
-
-
Steel
40
20
15
M6 x 16
CTC-712
CTC-712
1048381
-
-
Steel
45
25
15
M6 x 16
CTC-713
CTC-713
1048382
-
-
Steel
54
30
15
M6 x 18
CTC-714
CTC-714
1048383
-
-
Steel
57
35
15
M6 x 18
CTC-715
CTC-715
1048384
-
-
Steel
60
40
15
M6 x 18
CTC-716
CTC-716
1048385
-
-
Steel
73
45
19
M6 x 18
CTC-717
CTC-717
1048386
-
-
Steel
78
50
19
M8 x 25
CTC-718
CTC-718
1048387
-
-
Steel
82
55
19
M8 x 25
CTC-719
CTC-719
1048388
-
-
Steel
88
60
19
M8 x 25
CTC-720
CTC-720
1048390
-
-
Steel
93
65
19
M8 x 25
CTC-721
CTC-721
1091551
-
-
Steel
98
70
19
M8 x 25
CTC-722
CTC-722
1048391
-
-
Steel
103
75
19
M8 x 25
CTC-723
CTC-723
1091552
-
-
Steel
108
80
19
M8 x 25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表