您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CS 420 V1 - GAS SPRINGS - Power Compact Stroke
Azolgas
GAS SPRINGS
POWER COMPACT STROKE
CS
Powered by
CAD模型選擇
{azolgas/001_gas_springs/008_power_compact_stroke/01_cs/01_cs_420_v1_asmtab.prj},{NB=CS 420 016 V1(0,-)},{AZOLGASARTNO=CS 420 016 V1},{NITROCYLARTNO=NC.030.00.00420.016.1},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=16},{FL=-},{CR=1.8278},{IF=420},{IIF=420},{HUB=0},{B=25},{Q=2},{L=75},{AK=12},{VM=0.5},{CNSMASSEXACT=0.20},{V=0.009},{FD=165},{BAG=M6},{ABA=06 CG 2-Q},{PB=POWER COMPACT STROKE},{SERIEN=CS},{INFO=PDF Datenblatt},{PPATH=assemblies/01_cs_420_v1_asmtpl.prj},{VTEMP=0.00899},{AK2=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CS 420 006 V1
CS 420 006 V1
NC.030.00.00420.006.1
6
1.7181
420
420
722
420
6
25
56
2
50
12
0.5
0.14
0.004
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 010 V1
CS 420 010 V1
NC.030.00.00420.010.1
10
2.0137
420
420
846
420
10
25
70
2
60
12
0.5
0.16
0.005
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 016 V1
CS 420 016 V1
NC.030.00.00420.016.1
16
1.8278
420
420
768
420
16
25
91
2
75
12
0.5
0.20
0.009
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 025 V1
CS 420 025 V1
NC.030.00.00420.025.1
25
1.8059
420
420
758
420
25
25
120
2
95
12
0.5
0.24
0.014
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 032 V1
CS 420 032 V1
NC.030.00.00420.032.1
32
1.8519
420
420
778
420
32
25
140
2
108
12
0.5
0.27
0.018
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 040 V1
CS 420 040 V1
NC.030.00.00420.040.1
40
1.8478
420
420
776
420
40
25
165
2
125
12
0.5
0.31
0.022
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
CS 420 050 V1
CS 420 050 V1
NC.030.00.00420.050.1
50
1.8628
420
420
782
420
50
25
195
2
145
12
0.5
0.35
0.027
165
M6
06 CG 2-Q
POWER COMPACT STROKE
CS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表