您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
CRT-CGB/CGK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-CG
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_cg/cr_cg_tl_asmtab.prj},{NB= CRT 125 CGB},{ORDERNO= CRT 125 CGB},{WDAB=125x38},{WHEEL=125 CGB 12},{LC=120},{H=154},{HD=12.5},{SR=108},{WB=Roller bearing},{VER=5},{VER1=CG1},{VER2=217},{PPATH=../cr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CRT 80 CGB
CRT 80 CGB
80x25
70
106
12.5
108
Roller bearing
CRT 100 CGK
CRT 100 CGK
100x30
90
128
12.5
108
Ball bearing
CRT 100 CGB
CRT 100 CGB
100x30
90
128
12.5
108
Roller bearing
CRT 125 CGK
CRT 125 CGK
125x38
120
154
12.5
108
Ball bearing
CRT 125 CGB
CRT 125 CGB
125x38
120
154
12.5
108
Roller bearing
CRT 150 CGK
CRT 150 CGK
150x40
200
181
12.5
140
Ball bearing
CRT 150 CGB
CRT 150 CGB
150x40
200
181
12.5
140
Roller bearing
CRT 160 CGK
CRT 160 CGK
160x40
200
191
12.5
168
Ball bearing
CRT 160 CGB
CRT 160 CGB
160x40
200
191
12.5
168
Roller bearing
CRT 200 CGK
CRT 200 CGK
200x50
280
240
12.5
168
Ball bearing
CRT 200 CGB
CRT 200 CGB
200x50
280
240
12.5
168
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CR-DB/D - Swivel castor
Rollenbau
29.01.2018
KD/KS-ZK/ZB/LZK/LZB - Swivel castor
Rollenbau
12.01.2024
KDT-PSK/PSB - Swivel castor with total lock
Rollenbau
12.01.2024
CRST/CRT-TLSBAK - Swivel castor with total lock
Rollenbau
29.01.2018
KD-ZSK - Swivel castor
Rollenbau
12.01.2024
KD/KS-PK/PB/P - Swivel castor
Rollenbau
12.01.2024
KDF/KSF-EGK - Fixed castor
Rollenbau
12.01.2024
KDT/KST-EK/EB/LEK/LEB - Swivel castor with total lock
Rollenbau
12.01.2024
CR-PUK - Swivel castor
Rollenbau
29.01.2018
CRT/CRST-A/AK/AB - Swivel castor with total lock
Rollenbau
29.01.2018
391 SR-EL - Swivel castor with total and directional lock
Rollenbau
12.01.2024
HRM-PU/P - Levelling castor
Rollenbau
29.01.2018
390K SR-EL - Swivel castor with total and directional lock
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表