您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
006 - Rack quality 6 straight toothing + Induction Hardening, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 6
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita6/q6_senza_fori.prj},{NB=CRAT 006 049 150},{CODICE=006 049 150},{MAT=CRAT},{MODULO=5},{L1=1507.96},{Z=96},{B=49},{H=49},{HO=44},{PE=0.043},{W=25.40},{L=1500},{TXT=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 006 024 050
006 024 050
2
502.65
80
24
24
22
0.036
2.10
CRAT 006 024 100
006 024 100
2
1005.31
160
24
24
22
0.036
4.15
CRAT 006 024 150
006 024 150
2
1501.68
239
24
24
22
0.043
6.25
CRAT 006 024 200
006 024 200
2
2010.62
320
24
24
22
0.047
8.35
CRAT 006 029 050
006 029 050
3
508.94
54
29
29
26
0.036
3.00
CRAT 006 029 100
006 029 100
3
1017.88
108
29
29
26
0.036
5.95
CRAT 006 029 150
006 029 150
3
1507.96
160
29
29
26
0.043
8.90
CRAT 006 029 200
006 029 200
3
2035.75
216
29
29
26
0.047
12.05
CRAT 006 039 050
006 039 050
4
502.65
40
39
39
35
0.036
5.40
CRAT 006 039 100
006 039 100
4
1005.31
80
39
39
35
0.036
10.75
CRAT 006 039 150
006 039 150
4
1507.96
120
39
39
35
0.043
16.10
CRAT 006 039 200
006 039 200
4
2010.62
160
39
39
35
0.047
21.55
CRAT 006 049 050
006 049 050
5
502.65
32
49
49
44
0.036
8.50
CRAT 006 049 100
006 049 100
5
1005.31
64
49
49
44
0.036
16.95
CRAT 006 049 150
006 049 150
5
1507.96
96
49
49
44
0.043
25.40
CRAT 006 049 200
006 049 200
5
2010.62
128
49
49
44
0.047
34.05
CRAT 006 059 050
006 059 050
6
508.94
27
59
59
53
0.036
12.30
CRAT 006 059 100
006 059 100
6
1017.88
54
59
59
53
0.036
24.55
CRAT 006 059 150
006 059 150
6
1526.81
81
59
59
53
0.043
36.85
CRAT 006 059 200
006 059 200
6
2035.75
108
59
59
53
0.047
50.00
CRAT 006 078 050
006 078 050
8
502.65
20
78
78
70
0.036
21.45
CRAT 006 078 100
006 078 100
8
1005.31
40
78
78
70
0.036
42.90
CRAT 006 078 150
006 078 150
8
1507.96
60
78
78
70
0.043
64.30
CRAT 006 078 200
006 078 200
8
2010.62
80
78
78
70
0.047
86.20
CRAT 006 098 100
006 098 100
10
1005.31
32
98
98
88
0.036
67.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表