您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Control valve socket D2 - HoKa control damper version D2 in pipe direction, with sleeve on both sides, 4th generation
Funken
Ventilation fittings
Control valves
Powered by
CAD模型選擇
{funken/hoka/regelklappen/regelklappe_muffe_fuer_stellantrieb_asmtab.prj},{NB=Regelklappe PP, Innendurchmesser = 250 - 10031849(LOD=M-300)},{CNSORDERNO=10031849},{CNSPRICE=MIN},{CNSMASSEXACT=1.011},{DA=250},{L=50},{L1=70},{L2=0},{A=180},{C=92},{G=322.3},{LX=170},{L1X=70},{TOL=2.0},{S=3.5},{D=245.000},{D1=250.500},{D2=252.000},{D3=260.873},{B=25.021},{B1=156.133},{B2=100.018},{B3=127.243},{MCODE=3.klpreg.mu.4g:a.0250},{ARTD=HoKa PP Regelklappe 4. Generation Ø 250 mm Ausführung D2 in Rohrrichtung, beidseitig mit Muffe},{ARTE=HoKa PP control valve with sockets Ø 250 mm prepared for motor, model D2 in the pipe direction, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
G
Total length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control valve PVC, inside...
10031743
PVC
RAL 7011
75
130
35
60
0
180
92
137.2
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031749
PVC
RAL 7011
90
130
35
60
0
180
92
153.2
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031753
PVC
RAL 7011
110
155
40
75
0
180
92
174.1
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031755
PVC
RAL 7011
125
150
40
70
0
180
92
189.3
0.3
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031758
PVC
RAL 7011
140
150
40
70
0
180
92
209.7
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031760
PVC
RAL 7011
160
150
40
70
0
180
92
230.2
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031761
PVC
RAL 7011
180
170
50
70
0
180
92
251.7
0.4
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031762
PVC
RAL 7011
200
170
50
70
0
180
92
271.8
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031763
PVC
RAL 7011
225
170
50
70
0
180
92
297.0
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031764
PVC
RAL 7011
250
170
50
70
0
180
92
322.3
0.5
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031765
PVC
RAL 7011
280
170
50
70
0
180
92
352.6
0.6
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031766
PVC
RAL 7011
315
170
50
70
0
180
92
386.9
0.6
2.5
HOKA PVC control valve pr...
Control valve PVC, inside...
10031767
PVC
RAL 7011
355
175
50
75
0
180
92
427.2
0.8
3.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10031769
PVC
RAL 7011
400
180
50
80
0
180
92
471.6
0.9
3.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006737
PVC
RAL 7011
450
440
60
320
60
0
0
0.0
0.8
3.6
HOKA PVC control valve pr...
Control valve PVC, inside...
10006738
PVC
RAL 7011
500
480
60
360
60
0
0
0.0
1.0
4.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10015029
PVC
RAL 7011
600
590
70
450
70
0
0
0.0
2.5
5.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006102
PVC
RAL 7011
700
660
70
520
70
0
0
0.0
3.0
6.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006103
PVC
RAL 7011
800
720
80
560
80
0
0
0.0
4.0
8.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006166
PVC
RAL 7011
900
830
90
650
90
0
0
0.0
4.0
8.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006167
PVC
RAL 7011
1000
940
100
740
100
0
0
0.0
4.0
10.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10006513
PVC
RAL 7011
1200
1200
120
960
120
0
0
0.0
4.0
12.0
HOKA PVC control valve pr...
Control valve PVC, inside...
10013389
PVC
RAL 7011
1250
1220
130
960
130
0
0
0.0
4.0
12.0
HOKA PVC control valve pr...
Control valve PE, inside ...
10031785
PE
black
75
130
35
60
40
180
92
137.2
0.7
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10031786
PE
black
90
130
35
60
40
180
92
153.2
0.9
3.0
HOKA PE control valve pre...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表