您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 735 - Control handwheels, Type D, with revolving knob
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
GN 735
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/zustellraeder/gn735/gn735_d.prj},{NB=Zustellrad GN 735-60-B8-D-DGN},{PARTNUMBER=GN 735-60-B8-D-DGN},{NORMNR=GN 735},{D1=60},{D2=B8},{D2Y=8},{FARBE=grün},{D3=23},{D4=M5},{D5=16.0},{B=20.5},{L1=39.0},{L2=20},{L3=23},{L4=6},{R=20.5},{KNOPF=16.0},{L3X=9.0},{H1=1.5},{W1=30.0},{S1=1.5},{R1=1.0},{D10=16.0},{M=2.83},{N=1.83},{ANZ=6.0},{H7=17.0},{L11=23.0},{D11=16.0},{D12=12.5},{ABS1=52.000},{ABS=20.400},{NDM=5.000},{KDM=4.134},{WEIGHT=0.0715},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 Bore
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D3
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control handwheel GN 735-...
GN 735-40-B6-D
40
B6
black
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0350
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DOR
40
B6
orange
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DGR
40
B6
grey
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DGB
40
B6
yellow
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DBL
40
B6
blue
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DRT
40
B6
red
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-40-B6-D-DGN
40
B6
green
17
M4
13.5
14.0
26.5
14
20
4
12.5
0.0344
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D
50
B6
black
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0550
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DOR
50
B6
orange
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DGR
50
B6
grey
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DGB
50
B6
yellow
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DBL
50
B6
blue
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DRT
50
B6
red
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-50-B6-D-DGN
50
B6
green
20
M5
13.5
17.0
33.0
18
20
5
16.5
0.0595
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D
60
B8
black
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0750
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DOR
60
B8
orange
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DGR
60
B8
grey
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DGB
60
B8
yellow
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DBL
60
B8
blue
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DRT
60
B8
red
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-60-B8-D-DGN
60
B8
green
23
M5
16.0
20.5
39.0
20
23
6
20.5
0.0715
84879090
YES
Control handwheel GN 735-...
GN 735-70-B10-D
70
B10
black
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0750
84879090
YES
Control handwheel GN 735-...
GN 735-70-B10-D-DOR
70
B10
orange
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
Control handwheel GN 735-...
GN 735-70-B10-D-DGR
70
B10
grey
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
Control handwheel GN 735-...
GN 735-70-B10-D-DGB
70
B10
yellow
24
M5
16.0
21.5
42.0
25
23
6
25.0
0.0880
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 826 H - Clamping elements for adjustable spindles, type H clamping screw
Ganter
19.06.2024
Positioning indicator - Position determination
RK Rose+Krieger
22.03.2024
GN 736 - Control handwheels, Type D, with revolving handle
Ganter
19.06.2024
GN 522.3 - Handwheels, with retractable handle, Type R, with revolving hand...
Ganter
19.06.2024
GN 954 - Position indicators, Type R, Numbers ascending clockwise
Ganter
19.06.2024
GN 923.7 - Handwheels with revolving handle without keyway
Ganter
19.06.2024
GN 522 - Spoked handwheels, Type R, with revolving handle, without keyway
Ganter
19.06.2024
DIN 319 - Ball knobs, Type C, with tapped hole (no bushing)
Ganter
19.06.2024
EML - Female star knob - Stainless steel. Simplified drawing
HPC
17.02.2022
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safe...
Elesa+Ganter
21.06.2024
GN 5343 - Hand knobs with position indicator, Type R, Numbers ascending clo...
Ganter
19.06.2024
GN 700 - Adjustable knob with scale 0...9, 100 graduations
Ganter
19.06.2024
GN 436.1 - Stainless Steel-Control knobs, Type B neutral, without arrow or ...
Ganter
19.06.2024
GN 527.1 B - Handwheels, Type B, with plain through bore H7
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表