您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 146.3 - Connecting clamps with mounting base
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 146.3
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_146_3/gn_146_3.prj},{NB=Connecting clamps with mounting base GN 146.3-B40-56-2-BL},{CODE=GN.46831},{DESCRIPTION=GN 146.3-B40-56-2-BL},{OF=BL},{NORMNR=GN 146.3},{VERSX=4},{DIM01=40},{DIM02=8.5},{DIM03=M10},{DIM04=56},{DIM05=83},{DIM06=56},{DIM07=42},{DIM08=10},{DIM09=78},{DIM10=108},{DIM11=82},{DIM12=GN 911-M10-40},{D11=40},{NDM=10.000},{VERS=2},{WEIGHT=440},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
k
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
m
[mm]
DIM08
t
[mm]
DIM09
x
[mm]
DIM10
y1
[mm]
DIM11
y2
[mm]
DIM12
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Connecting clamps with mo...
GN.46701
GN 146.3-B20-40-1-BL
20
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46721
GN 146.3-B25-40-1-BL
25
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46741
GN 146.3-B30-40-1-BL
30
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
160
Connecting clamps with mo...
GN.46761
GN 146.3-B30-56-1-BL
30
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
510
Connecting clamps with mo...
GN.46781
GN 146.3-B32-56-1-BL
32
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46801
GN 146.3-B35-56-1-BL
35
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46821
GN 146.3-B40-56-1-BL
40
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
440
Connecting clamps with mo...
GN.46711
GN 146.3-B20-40-2-BL
20
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46731
GN 146.3-B25-40-2-BL
25
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46751
GN 146.3-B30-40-2-BL
30
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
160
Connecting clamps with mo...
GN.46771
GN 146.3-B30-56-2-BL
30
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
510
Connecting clamps with mo...
GN.46791
GN 146.3-B32-56-2-BL
32
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46811
GN 146.3-B35-56-2-BL
35
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46831
GN 146.3-B40-56-2-BL
40
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
440
Connecting clamps with mo...
GN.46706
GN 146.3-B20-40-1-SW
20
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46726
GN 146.3-B25-40-1-SW
25
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46746
GN 146.3-B30-40-1-SW
30
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
160
Connecting clamps with mo...
GN.46766
GN 146.3-B30-56-1-SW
30
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
510
Connecting clamps with mo...
GN.46786
GN 146.3-B32-56-1-SW
32
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46806
GN 146.3-B35-56-1-SW
35
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
480
Connecting clamps with mo...
GN.46826
GN 146.3-B40-56-1-SW
40
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
440
Connecting clamps with mo...
GN.46716
GN 146.3-B20-40-2-SW
20
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46736
GN 146.3-B25-40-2-SW
25
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
180
Connecting clamps with mo...
GN.46756
GN 146.3-B30-40-2-SW
30
6.5
M8
40
62
40
30
7
52
70
53
GN 911-M 8-32
160
Connecting clamps with mo...
GN.46776
GN 146.3-B30-56-2-SW
30
8.5
M10
56
83
56
42
10
78
108
82
GN 911-M10-40
510
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 146 - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
GN 132 - ELESA-Two-way connecting clamps
Elesa
24.06.2024
GN 192 - ELESA-T-shaped connecting clamps
Elesa
24.06.2024
GN 990 D - ELESA-Connecting tubes
Elesa
24.06.2024
GN 163 - ELESA-Connecting clamps bases
Elesa
24.06.2024
GN 231 - ELESA-Supports for round and square tubes
Elesa
24.06.2024
GN 187.6 - ELESA-Clamping kit
Elesa
26.09.2023
GN 145 - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
GN 145-NI - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
GN 288 - ELESA-Pivoting connecting clamp
Elesa
24.06.2024
MRX-p - ELESA-Adjustable handles
Elesa
24.06.2024
GN 147 - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
GN 133 - ELESA-Two-way connecting clamps
Elesa
24.06.2024
ENL01_26 - Idler For Flat Belt¡¤Straight Column Type ¡¤L=100¡«500
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表