CLC, CLX & SPX - Split Sleeve Coupling
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
CAD모델 선택
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h16.prj},{NB=CLX-14-12-SS},{PN=CLX-14-12-SS},{DES=Split Sleeve Coupling},{CN=Master Inch/Metric Catalog},{CP=H16},{MAT=303 Stainless Steel},{A=0.875},{B=0.750},{D=1-5/8},{W=2-1/2},{K=},{KA=N/A},{KB=N/A},{AS=MIN},{SS=MIN},{CS=1/4-28x5/8},{CS1=0.6250},{NDM=0.250},{KDM=0.211},{D1=1.6250},{W1=2.5000},{K1=0.0000},{KA1=0.0000},{KB1=0.0000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore A (+.002/-.000)
[인치]
B
Bore B (+.002/-.000)
[인치]
D
Outside Diameter
[인치]
W
Overall Length
[인치]
K
Keyway
[인치]
KA
Keyway A
[인치]
KB
Keyway B
[인치]
AS
Recommended max.Screw Torque (Alloy Steel)
[IN-LBS]
SS
Recommended max.Screw Torque (Stainless Steel)
[IN-LBS]
CS
Forged Clamp Screw
ⁿ/ₐ
CLC-6-6-SS
CLC-6-6-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.375
0.375
7/8
1-3/8
3/32
28
15
CLC-8-8-SS
CLC-8-8-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.500
0.500
1-1/8
1-3/4
1/8
49
28
CLC-10-10-SS
CLC-10-10-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.625
0.625
1-5/16
2
3/16
76
45
CLC-12-12-SS
CLC-12-12-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.750
0.750
1-1/2
2-1/4
3/16
170
110
CLC-14-14-SS
CLC-14-14-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.875
0.875
1-5/8
2-1/2
3/16
170
110
CLC-16-16-SS
CLC-16-16-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.000
1.000
1-3/4
3
1/4
170
110
CLC-18-18-SS
CLC-18-18-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.125
1.125
1-7/8
3-1/8
1/4
170
110
CLC-20-20-SS
CLC-20-20-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.250
1.250
2-1/16
3-1/4
1/4
170
110
CLX-4-4-SS
CLX-4-4-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.250
0.250
5/8
1
N/A
15
8
CLX-6-6-SS
CLX-6-6-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.375
0.375
7/8
1-3/8
N/A
28
15
CLX-8-8-SS
CLX-8-8-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.500
0.500
1-1/8
1-3/4
N/A
49
28
CLX-10-10-SS
CLX-10-10-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.625
0.625
1-5/16
2
N/A
76
45
CLX-12-12-SS
CLX-12-12-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.750
0.750
1-1/2
2-1/4
N/A
170
110
CLX-14-14-SS
CLX-14-14-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.875
0.875
1-5/8
2-1/2
N/A
170
110
CLX-16-16-SS
CLX-16-16-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.000
1.000
1-3/4
3
N/A
170
110
CLX-18-18-SS
CLX-18-18-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.125
1.125
1-7/8
3-1/8
N/A
170
110
CLX-20-20-SS
CLX-20-20-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.250
1.250
2-1/16
3-1/4
N/A
170
110
CLX-6-4-SS
CLX-6-4-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.375
0.250
7/8
1-3/8
N/A
N/A
6-32x3/8
CLX-8-6-SS
CLX-8-6-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.500
0.375
1-1/8
1-3/4
N/A
N/A
8-32x1/2
CLX-10-8-SS
CLX-10-8-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.625
0.500
1-5/16
2-1/4
N/A
N/A
10-32x1/2
CLX-12-10-SS
CLX-12-10-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.750
0.625
1-5/8
2-1/2
N/A
N/A
1/4-28x5/8
CLX-14-12-SS
CLX-14-12-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
0.875
0.750
1-5/8
2-1/2
N/A
N/A
1/4-28x5/8
CLX-16-12-SS
CLX-16-12-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.000
0.750
1-3/4
3
N/A
N/A
1/4-28x11/16
CLX-16-14-SS
CLX-16-14-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.000
0.875
1-3/4
3
N/A
N/A
1/4-28x11/16
CLX-18-16-SS
CLX-18-16-SS
Split Sleeve Coupling
Master Inch/Metric Catalo...
303 Stainless Steel
1.125
1.000
1-7/8
3-1/8
N/A
N/A
1/4-28x11/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CTM - Sleeve Coupling - Stainless Steel DIN 1.4305 - 3mm to 25mm Bores
WMBerg
06.06.2023
14SP3 - .1475 Pitch Sprockets - Circular Pitch - 3/8" and 11/16" Bore
WMBerg
06.06.2023
COS71A to COS77A - Single Beam Flexible Couplings
WMBerg
06.06.2023
SQ1 to SQ26 - Syncro Mount Clamps - 316 Stainless Steel (Sintered) with Nyl...
WMBerg
06.06.2023
Type RC - Rigid One-Piece Clamping Coupling
OEP Couplings
04.10.2013
QNCTAW-QNCTSU - Rigid split coupling / screw clamping type
HEFA
14.06.2024
CFF038 Continuous Sleeve Full Flex - Gear Coupling
POWER JACKS
23.02.2023
CT - Sleeve Coupling - .0779 to .4998 Bore - 303 Stainless Steel
WMBerg
06.06.2023
DSF - Slip friction clutch with chain coupling - Torque up to 2600Nm
HPC
03.08.2023
LBS - Linear Ball Slides - Aluminum Black Anodized
WMBerg
06.06.2023
CO71 to CO77 - Three Beam Flexible Couplings
WMBerg
06.06.2023
WSR480-RF - Split Shaft Coupling - with keyway - stainless steel version
StS Coupling GmbH
10.02.2021
KBST-G - Split Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
GU-1000 - Coupling Sleeves - Gear Grip
Essentra Components
19.04.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성