您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
ST50-GS54 - Stainless Steel Heavy Duty Linear Guide Rail - with 150mm SST ball bearing runner - max Load rating : 240 kg
Chambrelan
Linear guide rail
Stainless steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/stainless/st50-gs54.prj},{NB=chambrelan_ST50-GS54-0850-1},{NAME=03976__st50-gs54-0850-1},{INAME=03976__st502dgs542d08502d1},{SHA256=Pk9o0RvVB3iMaYLcoic4ThEgGxEiDxBJp/epHdiJzsg=},{NNCUSTOM=ST50-GS54},{NTCUSTOM=Stainless rail with runner GS54},{CNSORDERNO=ST50-GS54-0850},{DESC=Stainless rail with runner GS54},{MATERIAL=Stainless Steel},{L2=850},{LOAD1=240},{LOAD2=120},{INFO=Detail},{INFOS=https://www.chambrelan.com/st50-gs54},{REF=ST50-GS54-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - ST50-GS54-03...
ST50-GS54-0300
Stainless Steel rail with...
Stainless Steel
300
240
120
CHAMBRELAN - ST50-GS54-03...
ST50-GS54-0350
Stainless Steel rail with...
Stainless Steel
350
240
120
CHAMBRELAN - ST50-GS54-04...
ST50-GS54-0400
Stainless Steel rail with...
Stainless Steel
400
240
120
CHAMBRELAN - ST50-GS54-04...
ST50-GS54-0450
Stainless Steel rail with...
Stainless Steel
450
240
120
CHAMBRELAN - ST50-GS54-05...
ST50-GS54-0500
Stainless Steel rail with...
Stainless Steel
500
240
120
CHAMBRELAN - ST50-GS54-05...
ST50-GS54-0550
Stainless Steel rail with...
Stainless Steel
550
240
120
CHAMBRELAN - ST50-GS54-06...
ST50-GS54-0600
Stainless Steel rail with...
Stainless Steel
600
240
120
CHAMBRELAN - ST50-GS54-06...
ST50-GS54-0650
Stainless Steel rail with...
Stainless Steel
650
240
120
CHAMBRELAN - ST50-GS54-07...
ST50-GS54-0700
Stainless Steel rail with...
Stainless Steel
700
240
120
CHAMBRELAN - ST50-GS54-07...
ST50-GS54-0750
Stainless Steel rail with...
Stainless Steel
750
240
120
CHAMBRELAN - ST50-GS54-08...
ST50-GS54-0800
Stainless Steel rail with...
Stainless Steel
800
240
120
CHAMBRELAN - ST50-GS54-08...
ST50-GS54-0850
Stainless Steel rail with...
Stainless Steel
850
240
120
CHAMBRELAN - ST50-GS54-09...
ST50-GS54-0900
Stainless Steel rail with...
Stainless Steel
900
240
120
CHAMBRELAN - ST50-GS54-10...
ST50-GS54-1000
Stainless Steel rail with...
Stainless Steel
1000
240
120
CHAMBRELAN - ST50-GS54-11...
ST50-GS54-1100
Stainless Steel rail with...
Stainless Steel
1100
240
120
CHAMBRELAN - ST50-GS54-12...
ST50-GS54-1200
Stainless Steel rail with...
Stainless Steel
1200
240
120
CHAMBRELAN - ST50-GS54-13...
ST50-GS54-1300
Stainless Steel rail with...
Stainless Steel
1300
240
120
CHAMBRELAN - ST50-GS54-14...
ST50-GS54-1400
Stainless Steel rail with...
Stainless Steel
1400
240
120
CHAMBRELAN - ST50-GS54-15...
ST50-GS54-1500
Stainless Steel rail with...
Stainless Steel
1500
240
120
CHAMBRELAN - ST50-GS54-16...
ST50-GS54-1600
Stainless Steel rail with...
Stainless Steel
1600
240
120
CHAMBRELAN - ST50-GS54-17...
ST50-GS54-1700
Stainless Steel rail with...
Stainless Steel
1700
240
120
CHAMBRELAN - ST50-GS54-18...
ST50-GS54-1800
Stainless Steel rail with...
Stainless Steel
1800
240
120
CHAMBRELAN - ST50-GS54-19...
ST50-GS54-1900
Stainless Steel rail with...
Stainless Steel
1900
240
120
CHAMBRELAN - ST50-GS54-20...
ST50-GS54-2000
Stainless Steel rail with...
Stainless Steel
2000
240
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST558 - Stainless Steel Heavy Duty Telescopic Slide - Over Extension - max ...
Chambrelan
05.05.2020
SNK - Steel linear guide rail, hardened raceways, multiple sliders (max loa...
Rollon
24.11.2021
ST50-GS52 - Stainless Steel Heavy Duty Linear Guide Rail - with 100mm SST b...
Chambrelan
05.05.2020
ST53-BP53 - Stainless Steel Linear Guide Rail - with 120mm SST roller runne...
Chambrelan
05.05.2020
D409-AL40 - Aluminium Linear Guide Rail - with 70mm aluminium ball bearing ...
Chambrelan
05.05.2020
CEBB,CEBC - Chain guide - resin type
SRD-FA
04.04.2023
Standard Type LM
THK CO.,LTD.
23.05.2024
''CT'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Slide rail
Balluff
03.06.2024
SN - Steel linear guide rail, hardened raceways, multiple sliders (max load...
Rollon
24.11.2021
ST53-BS53 - Stainless Steel Heavy Duty Linear Guide Rail - with 120mm SST r...
Chambrelan
05.05.2020
ST53-GS57 - Stainless Steel Heavy Duty Linear Guide Rail - with 80mm SST ba...
Chambrelan
05.05.2020
D5V - Aluminium Telescopic Slide - Full Extension with Lock out - max Load ...
Chambrelan
05.05.2020
ST508 - Stainless Steel Heavy Duty Telescopic Slide - Full Extension - max ...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表