您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CCF-875 - Cam Followers - Yoke, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Yoke, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040375/ccf-875.prj},{NB=CCF-900},{PN=CCF-900},{AMERSID=1045686},{APACID=-},{EMEAID=-},{CROWNRADIUS=14\"},{A=1.375},{B=0.3750},{C=0.750},{D=0.812},{E=1.00000000},{OILHOLEDIAMETER=0.09375000},{LOADRATINGDYNAMI=3930},{LOADRATINGSTATIC=8500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CROWNRADIUS
Crown Radius
ⁿ/ₐ
A
A Outside Diameter
[Inch]
B
B Inside Diameter
[Inch]
C
C Housing Width
[Inch]
D
D Bearing Width
[Inch]
E
E Bearing Diameter
[Inch]
OILHOLEDIAMETER
Oil Hole Diameter
[Inch]
LOADRATINGDYNAMI
Load Rating Dynamic
ⁿ/ₐ
LOADRATINGSTATIC
Load Rating Static
ⁿ/ₐ
CCF-875
CCF-875
1045681
-
-
10"
0.750
0.2500
0.500
0.562
5/8
3/32
1660
4130
CCF-880
CCF-880
1045682
-
-
10"
0.875
0.2500
0.500
0.562
5/8
3/32
1660
4130
CCF-885
CCF-885
1045683
-
-
12"
1.000
0.3125
0.625
0.687
23/32
3/32
2225
6120
CCF-890
CCF-890
1045684
-
-
12"
1.125
0.3125
0.625
0.687
23/32
3/32
2225
6120
CCF-895
CCF-895
1045685
-
-
14"
1.250
0.3750
0.750
0.812
1
3/32
3930
8500
CCF-900
CCF-900
1045686
-
-
14"
1.375
0.3750
0.750
0.812
1
3/32
3930
8500
CCF-905
CCF-905
1045687
-
-
20"
1.500
0.4375
0.875
0.937
1 1/8
3/32
4840
11280
CCF-910
CCF-910
1045688
-
-
20"
1.625
0.4375
0.875
0.937
1 1/8
3/32
4840
11280
CCF-915
CCF-915
1045689
-
-
20"
1.750
0.5000
1.000
1.062
1 1/4
3/32
6385
15840
CCF-920
CCF-920
1045690
-
-
20"
1.875
0.5000
1.000
1.062
1 1/4
3/32
6385
15840
CCF-925
CCF-925
1045691
-
-
24"
2.000
0.6250
1.250
1.312
1 1/2
3/32
8090
21140
CCF-930
CCF-930
1045692
-
-
24"
2.250
0.6250
1.250
1.312
1 1/2
3/32
8090
21140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表