您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
Compact cylinders - Line 230 ø32÷100
Aircomp
Cylinders
Powered by
CAD模型選擇
{aircomp/cilindri/line_230_asmtab.prj},{NB=C230DE050005MIP(0__)},{PRODUCT=Cylinder Line 230},{FUNC=DE},{DI=50},{DIX=050},{STROKE=5},{RP=0},{TYPE=Magnetic},{RD=Stainless Stell},{SEALS=Polyurethane},{SPE=},{AC1=0},{FS1=},{AC2=0},{FS2=},{E=68},{EE=G1/8”},{F=69.0},{KF=M8},{L=47.5},{MM=16},{PL=8.10},{R=46.5},{RT=M8x8},{SW=13},{WH=7.5},{ZJ=55.0},{PPATH=line_230/parts/line_230_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
DI
Bore size
ⁿ/ₐ
DIX
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RD
Rod type
ⁿ/ₐ
SEALS
Seals material
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
E
[mm]
EE
ⁿ/ₐ
F
[mm]
KF
[mm]
L
[mm]
MM
ØMM
[mm]
P
ⁿ/ₐ
PL
[mm]
Q
[mm]
R
[mm]
RT
ⁿ/ₐ
SW
[mm]
WH
[mm]
ZJ
[mm]
Z
[mm]
ZZ
[mm]
C230DE032005MIP
C230DE032005MIP
Cylinder Line 230
32
032
Magnetic
Stainless Stell
Polyurethane
M10x1.25
20
50
G1/8”
52.0
M6
46.0
12
-
7.85
-
32.5
M6x8
10
6.0
52.0
-
-
C230DE040005MIP
C230DE040005MIP
Cylinder Line 230
40
040
Magnetic
Stainless Stell
Polyurethane
M10x1.25
20
55
G1/8”
57.5
M6
47.0
12
-
8.10
-
38.0
M6x8
10
6.0
53.0
-
-
C230DE050005MIP
C230DE050005MIP
Cylinder Line 230
50
050
Magnetic
Stainless Stell
Polyurethane
M12x1.25
22
68
G1/8”
69.0
M8
47.5
16
-
8.10
-
46.5
M8x8
13
7.5
55.0
-
-
C230DE063005MIP
C230DE063005MIP
Cylinder Line 230
63
063
Magnetic
Stainless Stell
Polyurethane
M12x1.25
22
79
G1/8”
83.0
M8
57.0
16
-
8.10
-
56.5
M8x8
13
7.0
64.0
-
-
C230DE080005MIP
C230DE080005MIP
Cylinder Line 230
80
080
Magnetic
Stainless Stell
Polyurethane
M16x1.5
30
98
G1/8”
102.0
M10
61.5
20
-
8.60
-
72.0
M10x8
17
8.0
69.5
-
-
C230DE100005MIP
C230DE100005MIP
Cylinder Line 230
100
100
Magnetic
Stainless Stell
Polyurethane
M16x1.5
30
115
G1/4”
123.0
M10
73.0
20
-
10.50
-
89.0
M10x8
17
10.0
83.0
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EVR 1/8"-1/4" 22 3 SL PM NC P - 3-2 Single solenoid valve
Aircomp
08.02.2024
Minicylinders ISO 6432 - Line 220 ø8÷25mm
Aircomp
08.02.2024
VP 1/8'' 22 5 PN PM OO P - 5-2 Pneumatic valve monostable
Aircomp
08.02.2024
MCKJQ - Compact cylinders
MEDAN
11.01.2023
bdx2_tab
MAXAIR
07.08.2023
MAJCAH - Jet Air Coolers - Low Temperature Compact With Adjusting Hose
Misumi
30.06.2021
Modèle 94-09 - Aluminum profile 60x60, form B and I
EMILE MAURIN - Eléments Standard Mécaniques
19.05.2022
SÉRIE CNB tube et tirants - Vérins CNOMO
Sopra-Pneumatic
08.03.2021
Cylinders ISO 15552 (ISO 6431) - Line 245 ø32÷100mm
Aircomp
08.02.2024
352.08 - Rubinetto m/f metallo
Aircomp
08.02.2024
DFM-B - guided drive
Festo
22.08.2023
MSCCN, MSCCA - Compact Cylinders - Fixed Type
Misumi
30.06.2021
ACE ASE ATE - Compact cylinder
AirTAC
17.01.2024
Compact magnetic cylinders Series 32 multiposition ISO 21287
Camozzi
17.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表