您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 732.1 - Cylinder head shoulder bolts, Steel
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN732.1
GN732.1 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn732_1/gn732_1_st/gn732_1_st.prj},{NB=Bundschraube GN732.1-M8-10-8-ST},{ARTNR=GN732.1-M8-10-8-ST},{PARTNUMBER=GN 732.1-M8-10-8-ST},{NORMNR=GN 732.1},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0140},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails},{SW=5.000},{SWL=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bundschraube GN732.1-M5-6...
GN732.1-M5-6-5-ST
M5
6
5
12
7
3
2
0.0040
73181568
YES
Bundschraube GN732.1-M5-6...
GN732.1-M5-6-6-ST
M5
6
6
12
7
3
3
0.0043
73181568
YES
Bundschraube GN732.1-M5-6...
GN732.1-M5-6-7-ST
M5
6
7
12
7
3
3
0.0050
73181568
YES
Bundschraube GN732.1-M5-6...
GN732.1-M5-6-8-ST
M5
6
8
12
7
3
3
0.0050
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-5-ST
M6
8
5
14
8
4
4
0.0080
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-6-ST
M6
8
6
14
8
4
4
0.0087
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-8-ST
M6
8
8
14
8
4
4
0.0077
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-9-ST
M6
8
9
14
8
4
4
0.0090
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-10-ST
M6
8
10
14
8
4
4
0.0085
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-12-ST
M6
8
12
14
8
4
4
0.0100
73181568
YES
Bundschraube GN732.1-M6-8...
GN732.1-M6-8-13-ST
M6
8
13
14
8
4
4
0.0080
73181568
YES
Bundschraube GN732.1-M8-1...
GN732.1-M8-10-8-ST
M8
10
8
16
11
5
5
0.0140
73181568
YES
Bundschraube GN732.1-M8-1...
GN732.1-M8-10-10-ST
M8
10
10
16
11
5
5
0.0150
73181568
YES
Bundschraube GN732.1-M8-1...
GN732.1-M8-10-12-ST
M8
10
12
16
11
5
5
0.0170
73181568
YES
Bundschraube GN732.1-M8-1...
GN732.1-M8-10-14-ST
M8
10
14
16
11
5
5
0.0189
73181568
YES
Bundschraube GN732.1-M8-1...
GN732.1-M8-10-15-ST
M8
10
15
16
11
5
5
0.0180
73181568
YES
Bundschraube GN732.1-M10-...
GN732.1-M10-12-12-ST
M10
12
12
19
13
6
6
0.0280
73181568
YES
Bundschraube GN732.1-M10-...
GN732.1-M10-12-14-ST
M10
12
14
19
13
6
6
0.0300
73181568
YES
Bundschraube GN732.1-M10-...
GN732.1-M10-12-16-ST
M10
12
16
19
13
6
6
0.0260
73181568
YES
Bundschraube GN732.1-M10-...
GN732.1-M10-12-17-ST
M10
12
17
19
13
6
6
0.0328
73181568
YES
Bundschraube GN732.1-M12-...
GN732.1-M12-14-14-ST
M12
14
14
22
16
8
8
0.0480
73181568
YES
Bundschraube GN732.1-M12-...
GN732.1-M12-14-16-ST
M12
14
16
22
16
8
8
0.0500
73181568
YES
Bundschraube GN732.1-M12-...
GN732.1-M12-14-18-ST
M12
14
18
22
16
8
8
0.0530
73181568
YES
Bundschraube GN732.1-M14-...
GN732.1-M14-16-17-ST
M14
16
17
25
19
8
8
0.0714
73181568
YES
Bundschraube GN732.1-M14-...
GN732.1-M14-16-18-ST
M14
16
18
25
19
8
8
0.0729
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表