您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48975 - Round head full square neck bolts, Full thread and coarse thread, Steel, Grade 5, Plain Finish (ASME B18.5)
Bossard Inch
Bolts, Plugs
Bolts
Powered by
CAD模型選擇
{bossard_inch/bolts_plugs/bolts/bn_48975.prj},{NB=BN 48975 3495355 round head full square neck bolt 0.375x0.75},{CNSORDERNO=3495355},{BNARTNR=3495355},{BNNORM1=ASME B18.5},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 5},{BNSURFACE=Plain Finish},{NS=3/8},{NS1=0.37500000},{TT=.375-16 UNC-2A},{L=0.750},{SL=Standard},{LG=0.360},{BD=Standard},{SD=.375-16 x 0.75 Standard Body},{SDNB=.375-16x0.75},{EMAX=0.388},{EMIN=0.360},{AMAX=0.844},{AMIN=0.782},{HMAX=0.208},{HMIN=0.188},{OMAX=0.388},{OMIN=0.368},{PMAX=0.219},{PMIN=0.188},{QMAX=0.047},{RMAX=0.031},{TK=A1},{HDH=0.0625},{TP=0.0625},{D2=0.3331},{D1=0.2992},{HP=C375750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Bolt Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
E
E - Average
[Inch]
A
A - Average
[Inch]
H
H - Average
[Inch]
O
O - Average
[Inch]
P
P - Average
[Inch]
QMAX
Corner Radius on Square - Max.
[Inch]
R
R - Average
[Inch]
BN 48975 3495296 round he...
3495296
ASME B18.5
Steel
Grade 5
Plain Finish
1/4
.250-20 UNC-2A
0.500
0.266
0.234
.250-20 x 0.5 Standard Bo...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48975 3495333 round he...
3495333
ASME B18.5
Steel
Grade 5
Plain Finish
1/4
.250-20 UNC-2A
0.625
0.266
0.359
.250-20 x 0.625 Standard ...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48975 3495351 round he...
3495351
ASME B18.5
Steel
Grade 5
Plain Finish
1/4
.250-20 UNC-2A
0.750
0.266
0.484
.250-20 x 0.75 Standard B...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48975 3495353 round he...
3495353
ASME B18.5
Steel
Grade 5
Plain Finish
5/16
.3125-18 UNC-2A
0.750
0.310
0.440
.3125-18 x 0.75 Standard ...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48975 3495355 round he...
3495355
ASME B18.5
Steel
Grade 5
Plain Finish
3/8
.375-16 UNC-2A
0.750
0.360
0.390
.375-16 x 0.75 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48975 3495356 round he...
3495356
ASME B18.5
Steel
Grade 5
Plain Finish
3/8
.375-16 UNC-2A
1.000
0.360
0.640
.375-16 x 1 Standard Body
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48975 3495357 round he...
3495357
ASME B18.5
Steel
Grade 5
Plain Finish
7/16
.4375-14 UNC-2A
1.000
0.413
0.587
.4375-14 x 1 Standard Bod...
0.43650
0.93800
0.22900
0.44150
0.23450
0.047
0.02325
BN 48975 3495358 round he...
3495358
ASME B18.5
Steel
Grade 5
Plain Finish
1/2
.500-13 UNC-2A
1.000
0.458
0.542
.500-13 x 1 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48975 3495374 round he...
3495374
ASME B18.5
Steel
Grade 5
Plain Finish
1/2
.500-13 UNC-2A
1.250
0.458
0.792
.500-13 x 1.25 Standard B...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48975 3496034 round he...
3496034
ASME B18.5
Steel
Grade 5
Plain Finish
5/8
.625-11 UNC-2A
1.500
0.556
0.944
.625-11 x 1.5 Standard Bo...
0.62350
1.28150
0.32850
0.62900
0.32850
0.078
0.04650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48797 - Round head full square neck bolts, Coarse thread, Stainless Stee...
Bossard Inch
29.11.2018
BN 43550 - Hex head cap screw, Partial thread and coarse thread, Steel, Gra...
Bossard Inch
29.11.2018
BN 48272 - Slotted hex washer head taptite thread forming screws, Coarse th...
Bossard Inch
29.11.2018
BN 48740 - Slot flat head countersunk machine screws, Full thread and fine ...
Bossard Inch
29.11.2018
BN 48148 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48154 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 49536 - Hex head machine screws, Full thread and fine thread, Steel, Gra...
Bossard Inch
29.11.2018
BN 48247 - Slotted round head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48723 - Hex piloted weld nuts with 3 projections, Fine thread, Steel, 10...
Bossard Inch
29.11.2018
BN 48205 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse...
Bossard Inch
29.11.2018
BN 48789 - Low crown nuts, Coarse thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48638 - Phillips flat head taptite thread forming screws, Coarse thread,...
Bossard Inch
29.11.2018
BN 48745 - Internal/external lock washers, Steel, HRC 40 - 50, Zinc Clear P...
Bossard Inch
29.11.2018
BN 48791 - Hex piloted weld nuts with 3 projections, Coarse thread, Stainle...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表