您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 381 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 380, BN 381 Phillips cheese head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_380_381/bn_381.prj},{NB=BN 381 1152521 cross recessed cheese head machine screw M4x5},{BNARTNR=1152521},{CNSORDERNO=1152521},{BNNORM1=SN 213307},{BNNORM2=ISO 7048},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{LC=5},{P=0.700},{A=1.400},{DK=7.000},{DA=4.700},{K=2.600},{R=0.200},{X=1.750},{RN=2.000},{H=H},{BX=38.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A
max.
[mm]
B
[mm]
DK
Head diameter max.
[mm]
DA
max.
[mm]
K
Head height max.
[mm]
R
Radius min.
[mm]
X
max.
[mm]
M
[mm]
H
Cross slot form
ⁿ/ₐ
BN 381 1152173 cross rece...
1152173
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152181 cross rece...
1152181
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
3.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152203 cross rece...
1152203
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
4.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152211 cross rece...
1152211
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
5.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152238 cross rece...
1152238
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
7.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152246 cross rece...
1152246
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
9.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152254 cross rece...
1152254
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
11.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152262 cross rece...
1152262
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
14.000
0.800
13.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152270 cross rece...
1152270
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
15.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 1152289 cross rece...
1152289
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.000
1.509
0.400
20.000
0.800
19.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 381 3056341 cross rece...
3056341
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
2.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152297 cross rece...
1152297
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152300 cross rece...
1152300
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152319 cross rece...
1152319
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152327 cross rece...
1152327
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152335 cross rece...
1152335
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152343 cross rece...
1152343
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152351 cross rece...
1152351
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
14.000
0.900
13.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152378 cross rece...
1152378
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
15.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 1152386 cross rece...
1152386
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
19.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 2096714 cross rece...
2096714
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
2.500
1.948
0.450
30.000
0.900
29.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 381 3056342 cross rece...
3056342
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
3.000
2.387
0.500
3.000
1.000
2.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 381 1152394 cross rece...
1152394
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
1.000
3.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 381 1152408 cross rece...
1152408
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
4.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 381 1152416 cross rece...
1152416
SN 213307
ISO 7048
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
5.500
3.600
2.000
0.100
1.250
3.500
H
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表