您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2034 - Hexalobular (6 Lobe) socket pan head screws (~DIN 34812), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2034 Hexalobular (6 Lobe) socket pan head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2034/bn_2034.prj},{NB=BN 2034 3819615 hexalobular socket pan head screw M5x16},{CNSORDERNO=3819615},{BNARTNR=3819615},{BNNORM1=~DIN 34812},{BNNORM2=},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=5.000},{P=0.800},{L=16.000},{A1=1.600},{X=2.000},{DA=5.700},{DK=10.000},{K=3.800},{R=0.200},{RF=8.000},{INNENSECHSRUN=X25},{NR=25},{A=4.500},{T=1.910},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length ref.
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
TORX-External ref.
[mm]
T
Torx-depth
[mm]
BN 2034 3819593 hexalobul...
3819593
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
4.000
1.000
3.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819594 hexalobul...
3819594
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
5.000
1.000
4.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819595 hexalobul...
3819595
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
6.000
1.000
5.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819596 hexalobul...
3819596
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819597 hexalobul...
3819597
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819598 hexalobul...
3819598
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819599 hexalobul...
3819599
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
16.000
1.000
15.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819600 hexalobul...
3819600
~DIN 34812
Polyamide PA 6.6
natur
3.000
2.387
0.500
20.000
1.000
19.000
1.250
3.600
6.000
2.400
0.100
5.000
X10
10
2.800
1.270
BN 2034 3819601 hexalobul...
3819601
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
5.000
1.400
3.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819602 hexalobul...
3819602
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
6.000
1.400
4.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819604 hexalobul...
3819604
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
8.000
1.400
6.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819605 hexalobul...
3819605
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
10.000
1.400
8.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819606 hexalobul...
3819606
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
12.000
1.400
10.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819607 hexalobul...
3819607
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
16.000
1.400
14.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819608 hexalobul...
3819608
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
20.000
1.400
18.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819609 hexalobul...
3819609
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
25.000
1.400
23.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819610 hexalobul...
3819610
~DIN 34812
Polyamide PA 6.6
natur
4.000
3.141
0.700
30.000
1.400
28.600
1.750
4.700
8.000
3.100
0.200
6.500
X20
20
3.950
1.660
BN 2034 3819611 hexalobul...
3819611
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
6.000
1.600
4.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819612 hexalobul...
3819612
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
8.000
1.600
6.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819613 hexalobul...
3819613
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
10.000
1.600
8.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819614 hexalobul...
3819614
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
12.000
1.600
10.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819615 hexalobul...
3819615
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
16.000
1.600
14.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819616 hexalobul...
3819616
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
20.000
1.600
18.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819617 hexalobul...
3819617
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
25.000
1.600
23.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
BN 2034 3819618 hexalobul...
3819618
~DIN 34812
Polyamide PA 6.6
natur
5.000
4.019
0.800
30.000
1.600
28.400
2.000
5.700
10.000
3.800
0.200
8.000
X25
25
4.500
1.910
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表