피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), steel case-hardened, WIROX® added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20183, BN 14073, BN 20949 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_100/bn_20183_14073_20949/bn_20183.prj},{NB=BN 20183 3336938 hexalobular socket flat countersunk head chipboard screw 3 x 12 / 10},{CNSORDERNO=3336938},{BNARTNR=3336938},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=WIROX® mit Gleitschicht},{D1=3.0},{P=1.350},{L=12.0},{D2=6.000},{K=1.800},{DRIVE=T10},{B=10.000},{A=1.350},{R=1.100},{MZ=2.800},{TZ=1.730},{Y=2.600},{A1=2.800},{T=1.270}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
DRIVE
Hexalobular socket
ⁿ/ₐ
B
~
[mm]
BN 20183 3336938 hexalobu...
3336938
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
12.0
6.000
1.800
T10
10.000
BN 20183 3373525 hexalobu...
3373525
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
12.0
6.000
1.800
T10
10.000
BN 20183 3336939 hexalobu...
3336939
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
16.0
6.000
1.800
T10
14.000
BN 20183 3336897 hexalobu...
3336897
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
16.0
6.000
1.800
T10
14.000
BN 20183 3336940 hexalobu...
3336940
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
20.0
6.000
1.800
T10
17.000
BN 20183 3336898 hexalobu...
3336898
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
20.0
6.000
1.800
T10
17.000
BN 20183 3336941 hexalobu...
3336941
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
25.0
6.000
1.800
T10
21.000
BN 20183 3336899 hexalobu...
3336899
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
25.0
6.000
1.800
T10
21.000
BN 20183 3336942 hexalobu...
3336942
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
30.0
6.000
1.800
T10
26.000
BN 20183 3336900 hexalobu...
3336900
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.0
2.100
1.350
30.0
6.000
1.800
T10
26.000
BN 20183 3620427 hexalobu...
3620427
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
15.0
7.000
2.300
T20
11.000
BN 20183 3336943 hexalobu...
3336943
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
16.0
7.000
2.300
T20
13.000
BN 20183 3336901 hexalobu...
3336901
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
16.0
7.000
2.300
T20
13.000
BN 20183 3336945 hexalobu...
3336945
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
20.0
7.000
2.300
T20
16.000
BN 20183 3336902 hexalobu...
3336902
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
20.0
7.000
2.300
T20
16.000
BN 20183 3336946 hexalobu...
3336946
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
25.0
7.000
2.300
T20
21.000
BN 20183 3336903 hexalobu...
3336903
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
25.0
7.000
2.300
T20
21.000
BN 20183 3336947 hexalobu...
3336947
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
30.0
7.000
2.300
T20
25.000
BN 20183 3336904 hexalobu...
3336904
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
30.0
7.000
2.300
T20
25.000
BN 20183 3336948 hexalobu...
3336948
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
35.0
7.000
2.300
T20
30.000
BN 20183 3336905 hexalobu...
3336905
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
35.0
7.000
2.300
T20
30.000
BN 20183 3336949 hexalobu...
3336949
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
40.0
7.000
2.300
T20
35.000
BN 20183 3336906 hexalobu...
3336906
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
40.0
7.000
2.300
T20
35.000
BN 20183 3336950 hexalobu...
3336950
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
45.0
7.000
2.300
T20
40.000
BN 20183 3336907 hexalobu...
3336907
SPAX®
Steel case-hardened
WIROX®, added lubricant
3.5
2.400
1.600
45.0
7.000
2.300
T20
40.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성