您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1984 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 1984, BN 1983, BN 21202, BN 1999 Hex nuts type 1
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_1984_1983_21202_1999/bn_1984.prj},{NB=BN 1984 2052563 hex nut M10},{CNSORDERNO=2052563},{BNARTNR=2052563},{BNNORM1=ISO 4032},{BNNORM2=~DIN 934},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=blank},{D=10.000},{P=1.500},{D2=14.600},{E=17.770},{M=8.400},{S=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height max.
[mm]
S
Width across flat max.
[mm]
BN 1984 2052520 hex nut M...
2052520
ISO 4032
~DIN 934
Steel 8
plain
5.000
4.134
0.800
6.900
8.790
4.700
8.000
BN 1984 2052539 hex nut M...
2052539
ISO 4032
~DIN 934
Steel 8
plain
6.000
4.917
1.000
8.900
11.050
5.200
10.000
BN 1984 2052555 hex nut M...
2052555
ISO 4032
~DIN 934
Steel 8
plain
8.000
6.647
1.250
11.600
14.380
6.800
13.000
BN 1984 2052563 hex nut M...
2052563
ISO 4032
~DIN 934
Steel 8
plain
10.000
8.376
1.500
14.600
17.770
8.400
16.000
BN 1984 2052571 hex nut M...
2052571
ISO 4032
~DIN 934
Steel 8
plain
12.000
10.106
1.750
16.600
20.030
10.800
18.000
BN 1984 2052598 hex nut M...
2052598
ISO 4032
~DIN 934
Steel 8
plain
14.000
11.835
2.000
19.600
23.350
12.800
21.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表