您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 193 - Hex weld nuts (DIN 929), steel max. C 0,25%, plain
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.10 Weld nuts
BN 193 Hex weld nuts three weld projections
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_10/bn_193/bn_193.prj},{NB=BN 193 1097385 hex weld nut M6},{CNSORDERNO=1097385},{BNARTNR=1097385},{BNNORM1=DIN 929},{BNMAT=Stahl (max. C 0.25%)},{CNSMAT=Stahl (max. C 0.25%)},{BNSURFACE=blank},{GEW=M6},{D=6.000},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{VER=DIN 13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
B
Boundary dimensions +- 0.3
[mm]
D2
Diameter d11
[mm]
D3
Diameter H13
[mm]
D4
Diameter max.
[mm]
E
Width across corners min.
[mm]
H1
Boundary dimensions -0.2
[mm]
H2
Boundary dimensions -0.15
[mm]
M
Overall height h14
[mm]
S
Width across flat h13
[mm]
BN 193 1097350 hex weld n...
1097350
DIN 929
Steel (max. C 0.25%)
plain
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
BN 193 1097369 hex weld n...
1097369
DIN 929
Steel (max. C 0.25%)
plain
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
BN 193 1097377 hex weld n...
1097377
DIN 929
Steel (max. C 0.25%)
plain
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
BN 193 1097385 hex weld n...
1097385
DIN 929
Steel (max. C 0.25%)
plain
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
BN 193 1097393 hex weld n...
1097393
DIN 929
Steel (max. C 0.25%)
plain
8.000
6.647
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
BN 193 1097407 hex weld n...
1097407
DIN 929
Steel (max. C 0.25%)
plain
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
BN 193 1097415 hex weld n...
1097415
DIN 929
Steel (max. C 0.25%)
plain
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
BN 193 1097423 hex weld n...
1097423
DIN 929
Steel (max. C 0.25%)
plain
14.000
11.835
2.000
1.500
16.800
16.800
14.700
24.270
1.800
1.000
11.000
22.000
BN 193 1097431 hex weld n...
1097431
DIN 929
Steel (max. C 0.25%)
plain
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表