您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14211 - Wing knobs with threaded stud, steel zinc plated (Elesa® CT.476 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.20 Wing knobs
BN 14211 Wing knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_20/bn_14211/bn_14211.prj},{NB=BN 14211 1397370 wing knob 8365},{CNSORDERNO=1397370},{BNARTNR=1397370},{BNNORM1=Elesa® CT.476 p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=8365},{DESCRIPTION=CT.476/30 p-M6x40},{DIM01=32},{DIM02=15},{DIM03=13.0},{DIM04=M6},{DIM05=40},{WEIGHT=14},{NDM=6.000},{KDM=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
b
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14211 1192701 wing kno...
1192701
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8261
CT.476/20 p-M4x6
20
11
9.5
M4
6
4
BN 14211 1192728 wing kno...
1192728
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8262
CT.476/20 p-M4x10
20
11
9.5
M4
10
4
BN 14211 1192736 wing kno...
1192736
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8311
CT.476/25 p-M5x10
26
13
11.0
M5
10
6
BN 14211 1192779 wing kno...
1192779
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8312
CT.476/25 p-M5x16
26
13
11.0
M5
16
7
BN 14211 1413864 wing kno...
1413864
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8361
CT.476/30 p-M6x10
32
15
13.0
M6
10
8
BN 14211 1396900 wing kno...
1396900
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8362
CT.476/30 p-M6x16
32
15
13.0
M6
16
10
BN 14211 1396927 wing kno...
1396927
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8363
CT.476/30 p-M6x20
32
15
13.0
M6
20
11
BN 14211 1396943 wing kno...
1396943
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8364
CT.476/30 p-M6x25
32
15
13.0
M6
25
12
BN 14211 1397370 wing kno...
1397370
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8365
CT.476/30 p-M6x40
32
15
13.0
M6
40
14
BN 14211 1194771 wing kno...
1194771
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8371
CT.476/30 p-M8x16
32
15
13.0
M8
16
13
BN 14211 1194798 wing kno...
1194798
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8372
CT.476/30 p-M8x25
32
15
13.0
M8
25
16
BN 14211 1194801 wing kno...
1194801
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8373
CT.476/30 p-M8x40
32
15
13.0
M8
40
20
BN 14211 1194828 wing kno...
1194828
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8462
CT.476/40 p-M8x16
40
17
15.5
M8
16
15
BN 14211 1194836 wing kno...
1194836
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8464
CT.476/40 p-M8x25
40
17
15.5
M8
25
16
BN 14211 1194844 wing kno...
1194844
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8466
CT.476/40 p-M8x40
40
17
15.5
M8
40
22
BN 14211 1194852 wing kno...
1194852
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8472
CT.476/40 p-M10x20
40
17
15.5
M10
20
25
BN 14211 1194860 wing kno...
1194860
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8474
CT.476/40 p-M10x30
40
17
15.5
M10
30
27
BN 14211 1194879 wing kno...
1194879
Elesa® CT.476 p
Polypropylene, glass-fibr...
black
8476
CT.476/40 p-M10x40
40
17
15.5
M10
40
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表