您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7981 C; ~ISO 7049), A4
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 14063, BN 13259 Pozi pan head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_14063_13259/bn_13259.prj},{NB=BN 13259 3061558 cross recessed pan head tapping screw ST4.2x38},{CNSORDERNO=3061558},{BNARTNR=3061558},{BNNORM1=DIN 7981 C},{BNNORM2=~ISO 7049},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=4.2},{P=1.4},{L=38.0},{A=1.4},{DK=8.200},{K=3.050},{R=0.600},{RF=6.200},{MZ=4.300},{TZ=2.340},{Y=3.700},{DA=4.900},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 13259 3061514 cross re...
3061514
DIN 7981 C
~ISO 7049
Stainless steel A4
2.2
1.630
0.8
6.5
0.8
4.200
1.800
0.300
3.400
2.400
1.350
2.000
BN 13259 3061515 cross re...
3061515
DIN 7981 C
~ISO 7049
Stainless steel A4
2.2
1.630
0.8
9.5
0.8
4.200
1.800
0.300
3.400
2.400
1.350
2.000
BN 13259 3061516 cross re...
3061516
DIN 7981 C
~ISO 7049
Stainless steel A4
2.2
1.630
0.8
13.0
0.8
4.200
1.800
0.300
3.400
2.400
1.350
2.000
BN 13259 3061517 cross re...
3061517
DIN 7981 C
~ISO 7049
Stainless steel A4
2.2
1.630
0.8
16.0
0.8
4.200
1.800
0.300
3.400
2.400
1.350
2.000
BN 13259 3061518 cross re...
3061518
DIN 7981 C
~ISO 7049
Stainless steel A4
2.2
1.630
0.8
19.0
0.8
4.200
1.800
0.300
3.400
2.400
1.350
2.000
BN 13259 3061519 cross re...
3061519
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
6.5
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061520 cross re...
3061520
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
9.5
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061522 cross re...
3061522
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
13.0
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061523 cross re...
3061523
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
16.0
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061524 cross re...
3061524
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
19.0
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061526 cross re...
3061526
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
22.0
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061528 cross re...
3061528
DIN 7981 C
~ISO 7049
Stainless steel A4
2.9
2.180
1.1
25.0
1.1
5.600
2.200
0.400
4.400
2.900
1.830
2.600
BN 13259 3061529 cross re...
3061529
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
6.5
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061530 cross re...
3061530
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
9.5
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061532 cross re...
3061532
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
13.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061533 cross re...
3061533
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
16.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061535 cross re...
3061535
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
19.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061536 cross re...
3061536
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
22.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061537 cross re...
3061537
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
25.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061538 cross re...
3061538
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
32.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061539 cross re...
3061539
DIN 7981 C
~ISO 7049
Stainless steel A4
3.5
2.640
1.3
38.0
1.3
6.900
2.600
0.500
5.400
3.900
1.930
3.200
BN 13259 3061540 cross re...
3061540
DIN 7981 C
~ISO 7049
Stainless steel A4
3.9
2.920
1.3
6.5
1.3
7.500
2.800
0.500
5.800
4.100
2.160
3.500
BN 13259 3061541 cross re...
3061541
DIN 7981 C
~ISO 7049
Stainless steel A4
3.9
2.920
1.3
9.5
1.3
7.500
2.800
0.500
5.800
4.100
2.160
3.500
BN 13259 3061542 cross re...
3061542
DIN 7981 C
~ISO 7049
Stainless steel A4
3.9
2.920
1.3
13.0
1.3
7.500
2.800
0.500
5.800
4.100
2.160
3.500
BN 13259 3061543 cross re...
3061543
DIN 7981 C
~ISO 7049
Stainless steel A4
3.9
2.920
1.3
16.0
1.3
7.500
2.800
0.500
5.800
4.100
2.160
3.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表