目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Paneling EU - Paneling EU
Maschinenbau Kitz
mk Systems Profile Technology
mk Guarding Systems
Paneling
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/1_schutz/4_fuellungen/fuellungen_verb_elem_asmtab.prj},{NB=B69.90.003 (1_500_1660_9005_7_0) },{VERS=2},{Z=Zuschnitte, Schweissgitter},{UNIT=1},{LM=500.0},{LH=1660.0},{ANS=},{SCHLOSSVARIANTE=},{QUERSPROSSE=},{FUELLUNG=},{MAT=Stahl},{DMM=phi4x40x40},{DINCH=phi0.16x1.6x1.6},{D1=4.000},{BEFESTIGUNG=},{ASF=9005},{FVERS=7.000},{ASF1=$ASF11.},{BEZ=7},{Z1='7','Füllungen mit Schweissgitter' },{TYP=1},{PPATH=asm/fuellungen_asmtpl.prj},{VERSZ=2.000},{CNSLOD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTIKELNR
Part Number
ⁿ/ₐ
Z
Description
ⁿ/ₐ
B
Width
ⁿ/ₐ
H
Height
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Thickness
ⁿ/ₐ
B69.90.301 (1_500_1660_90...
B69.90.301
Cutting, Steel painted
520.0
1680.0
Steel Painted
1.5
B69.90.303 (1_500_1660_5_...
B69.90.303
Cutting Stainless Steel S...
520.0
1680.0
Stainless Steel
1.5
B69.90.401 (1_500_1660_8_...
B69.90.401
Cutting Aluminum Sheet
520.0
1680.0
Aluminum sheet metal
1.5
B69.90.302 (1_500_1660_90...
B69.90.302
Cutting, Steel painted
520.0
1680.0
Steel Painted
2.0
B69.90.304 (1_500_1660_5_...
B69.90.304
Cutting Stainless Steel S...
520.0
1680.0
Stainless Steel
2.0
B69.90.402 (1_500_1660_8_...
B69.90.402
Cutting Aluminum Sheet
520.0
1680.0
Aluminum sheet metal
2.0
B69.90.003 (1_500_1660_90...
B69.90.003
Cutting Wire Mesh
520.0
1680.0
Steel
phi4x40x40
B69.90.501 (1_500_1660_8_...
B69.90.501
Cutting Alucobond
520.0
1680.0
Alucobond
4.0
B69.90.502 (1_500_1660_8_...
B69.90.502
Cutting Alucobond
520.0
1680.0
Alucobond
6.0
B69.90.101 (1_500_1660_9_...
B69.90.101
Cutting Acrylic
520.0
1680.0
Acrylic
5.0
B69.90.102 (1_500_1660_9_...
B69.90.102
Cutting Acrylic
520.0
1680.0
Acrylic
6.0
B69.90.202 (1_500_1660_9_...
B69.90.202
Cutting Polycarbonate
520.0
1680.0
Polycarbonate
5.0
B69.90.203 (1_500_1660_9_...
B69.90.203
Cutting Polycarbonate
520.0
1680.0
Polycarbonate
6.0
B69.90.201 (1_500_1660_9_...
B69.90.201
Cutting Polycarbonate
520.0
1680.0
Polycarbonate
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表