您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B Ø 32 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES B
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_32.prj},{NB=B32-102(0)},{CODE=B32-102},{DH=32},{DD=16},{LO=102},{RG=58.8},{SX=0.0},{S1=25.5},{F1=1499},{S2=30.6},{F2=1799},{S3=34.4},{F3=2024},{SN=38.3},{FN=2252},{SB=48},{FB=2822},{MAT=Cr-Si},{BXH=6.8 x 4},{DE=31},{DE1=31.000},{B=6.800},{RG1=58.800},{H=4.000},{DDNUM=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B32-038
B32-038
32
16
38
185
0.000
38.000
9.5
1758
11.4
2109
12.8
2373
14.3
2646
16.3
6.8 x 4
B32-044
B32-044
32
16
44
158
0.000
44.000
11
1738
13.2
2086
14.9
2346
16.5
2607
18.9
6.8 x 4
B32-051
B32-051
32
16
51
134
0.000
51.000
12.8
1715
15.3
2050
17.2
2306
19.1
2559
23.1
6.8 x 4
B32-064
B32-064
32
16
64
99
0.000
64.000
16
1584
19.2
1901
21.6
2138
24
2376
28.5
6.8 x 4
B32-076
B32-076
32
16
76
80.5
0.000
76.000
19
1530
22.8
1835
25.7
2065
28.5
2294
34.2
6.8 x 4
B32-089
B32-089
32
16
89
69.1
0.000
89.000
22.3
1541
26.7
1845
30.0
2076
33.4
2308
40.4
6.8 x 4
B32-102
B32-102
32
16
102
58.8
0.000
102.000
25.5
1499
30.6
1799
34.4
2024
38.3
2252
48
6.8 x 4
B32-115
B32-115
32
16
115
51.5
0.000
115.000
28.8
1483
34.5
1777
38.8
1999
43.1
2220
54.3
6.8 x 4
B32-127
B32-127
32
16
127
44.8
0.000
127.000
31.8
1425
38.1
1707
42.9
1920
47.6
2132
59.2
6.8 x 4
B32-139
B32-139
32
16
139
42.3
0.000
139.000
35
1481
42
1777
46.9
1984
52.5
2221
65.3
6.8 x 4
B32-152
B32-152
32
16
152
37.8
0.000
152.000
38
1436
45.6
1724
51.3
1939
57
2155
73
6.8 x 4
B32-178
B32-178
32
16
178
32.5
0.000
178.000
44.5
1446
53.4
1736
60.1
1952
66.8
2171
84.5
6.8 x 4
B32-203
B32-203
32
16
203
28.9
0.000
203.000
50.8
1468
60.9
1760
68.5
1980
76.1
2199
96.9
6.8 x 4
B32-254
B32-254
32
16
254
21.4
0.000
254.000
63.5
1359
76.2
1631
85.7
1835
95.3
2039
120.9
6.8 x 4
B32-305
B32-305
32
16
305
18.3
0.000
305.000
76.3
1396
91.5
1674
103
1884
114.4
2094
146.9
6.8 x 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表