您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0450 - Rod ends with plain bearing internal thread, stainless steel DIN ISO 12240-4
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/27630.prj},{NB=B0450.220},{BESTBLOHM=B0450.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{D2=30.0},{D3=37},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=38.10},{L=37},{L1=26},{SW=32},{W=15},{TZD=97.2},{TZS=99.7},{GEW=0.5200},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{XROT=0,[-$W.:$W.]},{NDM=22.0},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0450.05
B0450.05
right-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0180
Yes
84833080
B0450.06
B0450.06
right-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0240
Yes
84833080
B0450.08
B0450.08
right-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0450
Yes
84833080
B0450.10
B0450.10
right-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0723
Yes
84833080
B0450.10125
B0450.10125
right-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0740
Yes
84833080
B0450.12
B0450.12
right-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1090
Yes
84833080
B0450.12125
B0450.12125
right-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1066
Yes
84833080
B0450.16
B0450.16
right-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2276
Yes
84833080
B0450.1615
B0450.1615
right-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2195
Yes
84833080
B0450.20
B0450.20
right-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4050
Yes
84833080
B0450.22
B0450.22
right-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
B0450.051
B0450.051
left-hand thread
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
11.8
0.0182
Yes
84833080
B0450.061
B0450.061
left-hand thread
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
13.1
0.0248
Yes
84833080
B0450.081
B0450.081
left-hand thread
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
20.7
0.0445
Yes
84833080
B0450.101
B0450.101
left-hand thread
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0716
Yes
84833080
B0450.101251
B0450.101251
left-hand thread
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
28.3
0.0710
Yes
84833080
B0450.121
B0450.121
left-hand thread
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1127
Yes
84833080
B0450.121251
B0450.121251
left-hand thread
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
34.5
0.1107
Yes
84833080
B0450.161
B0450.161
left-hand thread
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2286
Yes
84833080
B0450.16151
B0450.16151
left-hand thread
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
60.6
0.2255
Yes
84833080
B0450.201
B0450.201
left-hand thread
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
32
15
78.1
83.1
0.4008
Yes
84833080
B0450.221
B0450.221
left-hand thread
22
M 22 x 1,5
30.0
37
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
99.7
0.5200
Yes
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表