您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0289 - Star grips metal parts stainless steel, silimar to DIN 6336
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06212.prj},{NB=B0289..4085X40},{D1=40},{D8=18},{H=25},{H3=13},{L=40},{NDM1=0.0000},{GEW=0.0272},{EAN=MIN},{TAB=1},{NDM=8},{TYP2=1},{TYP1=2},{TYP=2},{XA=13.000},{XB=1.970},{XC=0.700},{XD=2.390},{XE=0.300},{XF=2.500},{XG=3.500},{XH=16.000},{XI=0.800},{XJ=60.000},{XK=7.000},{XL=19.000},{XM=24.500},{XN=14.000},{BESTBLOHM=B0289..4085X40},{FARBE=lichtgrau RAL 7035},{FORM=L},{AUSF=mit Außengewinde},{D=M 8},{T=-},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM,},{BS=Infotext},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0289..505
B0289..505
-
D
with threaded bush withou...
M 5
25
12
16
8
10
0
0.0064
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..506
B0289..506
-
D
with threaded bush withou...
M 6
32
14
20
10
10
0
0.0083
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..508
B0289..508
-
D
with threaded bush withou...
M 8
40
18
25
13
14
0
0.0178
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..510
B0289..510
-
D
with threaded bush withou...
M 10
50
22
32
17
14
0
0.0214
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..512
B0289..512
-
D
with threaded bush withou...
M 12
63
26
40
21
18
0
0.0524
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..204
B0289..204
black gray RAL 7021
K
with threaded bush with c...
M 4
25
12
16
8
10
0
0.0070
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..205
B0289..205
black gray RAL 7021
K
with threaded bush with c...
M 5
25
12
16
8
10
0
0.0065
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2061
B0289..2061
black gray RAL 7021
K
with threaded bush with c...
M 6
25
12
16
8
10
0
0.0060
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2051
B0289..2051
black gray RAL 7021
K
with threaded bush with c...
M 5
32
14
20
10
10
0
0.0090
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..206
B0289..206
black gray RAL 7021
K
with threaded bush with c...
M 6
32
14
20
10
10
0
0.0085
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..208
B0289..208
black gray RAL 7021
K
with threaded bush with c...
M 8
40
18
25
13
14
0
0.0181
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2101
B0289..2101
black gray RAL 7021
K
with threaded bush with c...
M 10
40
18
25
13
14
0
0.0120
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..210
B0289..210
black gray RAL 7021
K
with threaded bush with c...
M 10
50
22
32
17
14
0
0.0222
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2081
B0289..2081
black gray RAL 7021
K
with threaded bush with c...
M 8
50
22
32
17
14
0
0.0250
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2121
B0289..2121
black gray RAL 7021
K
with threaded bush with c...
M 12
50
22
32
17
18
0
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2102
B0289..2102
black gray RAL 7021
K
with threaded bush with c...
M 10
63
26
40
21
14
0
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..212
B0289..212
black gray RAL 7021
K
with threaded bush with c...
M 12
63
26
40
21
18
0
0.0530
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..216
B0289..216
black gray RAL 7021
K
with threaded bush with c...
M 16
63
26
40
21
18
0
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2045
B0289..2045
light grey RAL 7035
K
with threaded bush with c...
M 4
25
12
16
8
10
0
0.0060
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2055
B0289..2055
light grey RAL 7035
K
with threaded bush with c...
M 5
25
12
16
8
10
0
0.0065
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..20615
B0289..20615
light grey RAL 7035
K
with threaded bush with c...
M 6
25
12
16
8
10
0
0.0060
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..20515
B0289..20515
light grey RAL 7035
K
with threaded bush with c...
M 5
32
14
20
10
10
0
0.0090
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2065
B0289..2065
light grey RAL 7035
K
with threaded bush with c...
M 6
32
14
20
10
10
0
0.0085
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..2085
B0289..2085
light grey RAL 7035
K
with threaded bush with c...
M 8
40
18
25
13
14
0
0.0182
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0289..21015
B0289..21015
light grey RAL 7035
K
with threaded bush with c...
M 10
40
18
25
13
14
0
0.0120
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表