您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0048 - Indexing plungers with extended indexing pin
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_1.prj},{NB=B0048.202105(B_ENTSPANNT)},{D=5},{D2=21},{L=46.5},{L1=17},{L2=7},{L3=15},{H=8},{SW1=13},{F=1.3},{F1=5.0},{F2=16},{GEW=0.0253},{EAN=MIN},{TAB=1},{TAB1=2},{TAB2=1},{TAB3=1},{NDM=10},{NDM1=0.0000},{TYP3=1},{XA=14.5},{XB=8.0},{XC=7.2},{XD=13.0},{XE=54.0},{XF=0.36},{XG=1.8},{XH=1.5},{XI=0.5},{XJ=19.0},{XK=2.9},{XL=14.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.00},{XR=0.0},{XMUTTERH=5.0000},{XT=30.000},{XU=17.0000},{XV=0.000},{ST=1.000},{BESTBLOHM=B0048.202105},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=B},{AUSF=ohne Rastnut mit Kontermutter},{GR=1},{D1=M 10 x 1},{SW2=17},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0048.21903
B0048.21903
Steel
Indexing pin hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0049
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21004
B0048.21004
Steel
Indexing pin hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0102
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21105
B0048.21105
Steel
Indexing pin hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0195
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21206
B0048.21206
Steel
Indexing pin hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
54.7
20
8
17
9
14
0
1.8
6.0
18
0.0291
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21308
B0048.21308
Steel
Indexing pin hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
72.0
26
10
23
12
19
0
2.3
15.0
45
0.0714
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21410
B0048.21410
Steel
Indexing pin hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
79.0
28
12
25
15
22
0
2.8
15.0
43
0.1168
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21412
B0048.21412
Steel
Indexing pin hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
84.0
28
14
25
18
22
0
2.8
15.0
51
0.1204
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.21516
B0048.21516
Steel
Indexing pin hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
104.0
32
18
28
24
27
0
3.2
20.0
60
0.2279
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22903
B0048.22903
Steel
Indexing pin hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
10
0.8
4.5
12
0.0061
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22004
B0048.22004
Steel
Indexing pin hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
13
1.0
6.0
15
0.0129
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22105
B0048.22105
Steel
Indexing pin hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
17
1.3
5.0
16
0.0255
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22206
B0048.22206
Steel
Indexing pin hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
54.7
20
8
17
9
14
19
1.8
6.0
18
0.0380
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22308
B0048.22308
Steel
Indexing pin hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
72.0
26
10
23
12
19
24
2.3
15.0
45
0.0888
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22410
B0048.22410
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
79.0
28
12
25
15
22
30
2.8
15.0
43
0.1488
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22412
B0048.22412
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
84.0
28
14
25
18
22
30
2.8
15.0
51
0.1517
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.22516
B0048.22516
Steel
Indexing pin hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
104.0
32
18
28
24
27
36
3.2
20.0
60
0.2846
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.23105
B0048.23105
Steel
Indexing pin hardened
C
lockout type without lock...
1
5
M 10 x 1
21
49.5
17
10
15
8
13
0
1.3
5.0
16
0.0209
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.23206
B0048.23206
Steel
Indexing pin hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
57.7
20
11
17
9
14
0
1.8
6.0
18
0.0314
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.23308
B0048.23308
Steel
Indexing pin hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
76.0
26
14
23
12
19
0
2.3
15.0
46
0.0759
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.24105
B0048.24105
Steel
Indexing pin hardened
D
lockout type with locknut
1
5
M 10 x 1
21
49.5
17
10
15
8
13
17
1.3
5.0
16
0.0271
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.24206
B0048.24206
Steel
Indexing pin hardened
D
lockout type with locknut
2
6
M 12 x 1,5
25
57.7
20
11
17
9
14
19
1.8
6.0
18
0.0401
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.24308
B0048.24308
Steel
Indexing pin hardened
D
lockout type with locknut
3
8
M 16 x 1,5
33
76.0
26
14
23
12
19
24
2.3
15.0
46
0.0934
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.201903
B0048.201903
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0049
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.201004
B0048.201004
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0102
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0048.201105
B0048.201105
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0195
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STC-VH - Vertical toogle clamp with open arm and horizontal base plate
Bessey
21.08.2023
GN 810 C - Toggle clamps, Type C, U-bar version, with two flanged washers a...
Elesa+Ganter
21.06.2024
K1213 - Indexing plunger with lock
KIPP
27.05.2024
B0391 - Toggle clamps vertical with safety interlock with flat foot and adj...
Blohm
03.06.2024
K1495 - Indexing plunger with status sensor
KIPP
27.05.2024
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP
27.05.2024
K0346 - Indexing plungers without collar
KIPP
27.05.2024
K0635 - Indexing plungers without collar
KIPP
27.05.2024
B0053 - Indexing plungers
Blohm
03.06.2024
03093 inch - Indexing plungers stainless steel, without collar
norelem
30.05.2024
K1698 - Indexing plungers with collar for Hygienic USIT® seal and shim wash...
KIPP
27.05.2024
B0422 - Hook clamps with collar and cam lever
Blohm
03.06.2024
B0051 - Indexing plungers
Blohm
03.06.2024
BKT71_76 - Bearing Stop Pin ¡¤ With Retaining Ring Groove Type ¡¤ Shoulder ...
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表