您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DIN 137 B - Federstahl
Böllhoff
Scheiben
Federnde Scheiben, Federringe
Federringe/Federscheiben
DIN 137 B - Federscheiben
Powered by
CAD模型選擇
{boellhoff/640937195/640941229/640941591/640942210/640942327.prj},{NB=137B27},{ARTIKELNUMMER=137B27},{VORSCHAUBILD=../../../../_pool_/8a/2a/din_137_b_stahl_federstahl__pv.png},{ECLASS=23-09-03-07},{DD=27},{DD1=28},{DD2=50},{HMAX=9.4},{HMIN=4.7},{FUERGEWINDE=M 27},{S=2.0},{NORMBEZEICHNUNG=DIN},{OBERFLAECHE=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
ECLASS
eclass-Nr.
ⁿ/ₐ
DD
Durchmesser (d)
ⁿ/ₐ
DD1
Durchmesser (d1)
ⁿ/ₐ
DD2
Durchmesser (d2)
ⁿ/ₐ
HMAX
h max.
ⁿ/ₐ
HMIN
h min.
ⁿ/ₐ
FUERGEWINDE
Für Gewinde
ⁿ/ₐ
S
s
ⁿ/ₐ
NORMBEZEICHNUNG
Normbezeichnung
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
BÖLLHOFF 137B3
137B3
23-09-03-07
3
3,2
8
1.6
0.8
M 3
0.5
DIN
blank
BÖLLHOFF 137B22
137B22
23-09-03-07
22
23
40
7.8
3.9
M 22
1.8
DIN
blank
BÖLLHOFF 137B5
137B5
23-09-03-07
5
5,3
11
2.2
1.1
M 5
0.5
DIN
blank
BÖLLHOFF 137B815
137B815
23-09-03-07
8
8,4
15
3.0
1.5
M 8
0.8
DIN
blank
BÖLLHOFF 137B7
137B7
23-09-03-07
7
7,4
14
3.0
1.5
M 7
0.8
DIN
blank
BÖLLHOFF 137B14
137B14
23-09-03-07
14
15
28
6.0
3.0
M 14
1.6
DIN
blank
BÖLLHOFF 137B6
137B6
23-09-03-07
6
6,4
12
2.6
1.3
M 6
0.5
DIN
blank
BÖLLHOFF 137B18
137B18
23-09-03-07
18
19
34
6.6
3.3
M 18
1.6
DIN
blank
BÖLLHOFF 137B27
137B27
23-09-03-07
27
28
50
9.4
4.7
M 27
2.0
DIN
blank
BÖLLHOFF 137B12
137B12
23-09-03-07
12
13
24
5.0
2.5
M 12
1.2
DIN
blank
BÖLLHOFF 137B4
137B4
23-09-03-07
4
4,3
9
2.0
1.0
M 4
0.5
DIN
blank
BÖLLHOFF 137B30
137B30
23-09-03-07
30
31
56
10.0
5.0
M 30
2.2
DIN
blank
BÖLLHOFF 137B36
137B36
23-09-03-07
36
37
68
11.6
5.8
M 36
2.5
DIN
blank
BÖLLHOFF 137B20
137B20
23-09-03-07
20
21
36
7.4
3.7
M 20
1.6
DIN
blank
BÖLLHOFF 137B33
137B33
23-09-03-07
33
34
60
10.6
5.3
M 33
2.2
DIN
blank
BÖLLHOFF 137B24
137B24
23-09-03-07
24
25
44
8.2
4.1
M 24
1.8
DIN
blank
BÖLLHOFF 137B3,5
137B3,5
23-09-03-07
3,5
3,7
8
1.8
0.9
M 3,5
0.5
DIN
blank
BÖLLHOFF 137B16
137B16
23-09-03-07
16
17
30
6.4
3.2
M 16
1.6
DIN
blank
BÖLLHOFF 137B1021
137B1021
23-09-03-07
10
10,5
21
4.2
2.1
M 10
1.0
DIN
blank
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 137 A - Spring steel
Böllhoff
26.10.2021
DIN 128 A v2 - Curved spring lock washers
Fabory
13.02.2023
DIN 137 B - Spring steel zinc-plated
Böllhoff
26.10.2021
07304 - Spring washers DIN 137 B
norelem
30.05.2024
DIN 125 A - Steel 140 HV
Böllhoff
26.10.2021
Series 03 - One-piece, non-openable
igus
06.06.2024
Multi Wave Washer - Multi Wave Washer
Febrotec
16.05.2024
BN 796 - Waved spring washers (DIN 137 B), spring steel, black
Bossard Catalog
31.10.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
BN 678 - Waved spring washers (DIN 137 B), stainless steel A2 / 1.4310
Bossard Catalog
26.01.2023
BN 800 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc pl...
Bossard Catalog
31.10.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
Reference 64517 - curved spring washer - DIN 137 B - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表