您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AP96S, AP96U, AP96T, AP96V & AP96X - Anti-Blacklash Gears - 96 Pitch - 3/16", 1/4" and 1/8" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
WMBerg
INCH
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/anti_backlash_gears/b131.prj},{NB=AP96X-300_(1)},{PN=AP96X-300},{LOD=1},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B131},{MAT=2024T4 Aluminum Anodized},{DP=96},{PA=20},{N=300},{LOD1=1,'Low',2,'High'},{N1=248.0000},{PD=3.1250},{B=0.2498},{H=1/2},{F=MIN},{H2=0.5000},{FW=5/48},{F1=0.1042},{L=0.3906},{PSTOL=0.0010},{TYP=2.0000},{MM=0.0145}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametral Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
B
Bore
[Inch]
H
Hub Diameter
[Inch]
F
Clamp Diameter
[Inch]
FW
Face Width
[Inch]
AP96SS-76_(2)
AP96SS-76
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
76
0.7916
0.1248
5/16
5/48
AP96SS-80_(2)
AP96SS-80
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
80
0.8333
0.1248
5/16
5/48
AP96SS-84_(2)
AP96SS-84
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
84
0.8750
0.1248
5/16
5/48
AP96SS-90_(1)
AP96SS-90
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
90
0.9375
0.1248
5/16
5/48
AP96SS-96_(1)
AP96SS-96
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
96
1.0000
0.1248
5/16
5/48
AP96SS-100_(1)
AP96SS-100
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
100
1.0416
0.1248
5/16
5/48
AP96SS-108_(1)
AP96SS-108
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
108
1.1250
0.1248
5/16
5/48
AP96SS-112_(1)
AP96SS-112
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
112
1.1666
0.1248
5/16
5/48
AP96SS-120_(1)
AP96SS-120
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
120
1.2500
0.1248
5/16
5/48
AP96SS-125_(1)
AP96SS-125
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
125
1.3020
0.1248
5/16
5/48
AP96S-130_(1)
AP96S-130
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
130
1.3541
0.1248
5/16
5/48
AP96S-135_(1)
AP96S-135
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
135
1.4062
0.1248
5/16
5/48
AP96S-140_(1)
AP96S-140
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
140
1.4583
0.1248
5/16
5/48
AP96S-144_(1)
AP96S-144
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
144
1.5000
0.1248
5/16
5/48
AP96S-145_(1)
AP96S-145
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
145
1.5104
0.1248
5/16
5/48
AP96S-150_(1)
AP96S-150
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
150
1.5625
0.1248
5/16
5/48
AP96S-160_(1)
AP96S-160
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
160
1.6666
0.1248
5/16
5/48
AP96S-170_(1)
AP96S-170
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
170
1.7708
0.1248
5/16
5/48
AP96S-180_(1)
AP96S-180
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
180
1.8750
0.1248
5/16
5/48
AP96S-190_(1)
AP96S-190
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
190
1.9791
0.1248
5/16
5/48
AP96S-192_(1)
AP96S-192
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
192
2.0000
0.1248
5/16
5/48
AP96S-200_(1)
AP96S-200
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
200
2.0833
0.1248
5/16
5/48
AP96S-210_(1)
AP96S-210
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
210
2.1875
0.1248
5/16
5/48
AP96S-220_(1)
AP96S-220
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
220
2.2916
0.1248
5/16
5/48
AP96S-230_(1)
AP96S-230
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
303 Stainless Steel
96
20
230
2.3958
0.1248
5/16
5/48
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
APCMM, APCQM, ACCMM & ACCQM - Anti-Backlash Gears - 1.0 Module 8mm Bore 5mm...
WMBerg
06.06.2023
APDMM, APDQM, ACDMM & ACDQM - Anti-Backlash Gears - 0.8 Module 8mm Bore 5mm...
WMBerg
06.06.2023
AP64S, AP64U, AP64T, AP64V & AP64X - Anti-Blacklash Gears - 64 Pitch - 1/8"...
WMBerg
06.06.2023
C96A7 & C96S7 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
AC64E, AC64R, AP64E & AP64R - Anti-Blacklash Gears - 64 Pitch - 1/4" Bore -...
WMBerg
06.06.2023
AC32E, AC32R, AP32E & AP32R - Anti-Blacklash Gears - 32 Pitch - 1/4" Bore -...
WMBerg
06.06.2023
P64A26 & P64S26 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 1/8" Face -...
WMBerg
06.06.2023
AC96A, AC96N, AP96A & A96N - Anti-Blacklash Gears - 96 Pitch - 1/8" Bore - ...
WMBerg
06.06.2023
P96A10 & P96S10 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/8" Face -...
WMBerg
06.06.2023
AC32M, AC32Q, AP32M & AP32Q - Anti-Blacklash Gears - 32 Pitch - 1/4" Bore -...
WMBerg
06.06.2023
CG1 - Split Hub Clamps - Compact Design - 303 Stainless Steel and Aluminum ...
WMBerg
06.06.2023
P96A19 & P96S19 - Precision Spur Gears - 96 Pitch - 3/16" Bore - 1/8" Face ...
WMBerg
06.06.2023
AP48S, AP48U, AP48T, AP48V & AP48X - Anti-Blacklash Gears - 48 Pitch - 1/8"...
WMBerg
06.06.2023
F96A2 & F96S2 - Precision Spur Gears - 96 Pitch - 3/8" Bore - 3/32" Face - ...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表