您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
A3M - Drum Dial Sets - Aluminum Black Anodized Engraving filled with white - Range of Graduations - 0° to 360°
WMBerg
METRIC
Hardware and Fasteners
Dials & Indexes
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/dials/mf53.prj},{NB=A5M-3},{PN=A5M-3},{DES=Drum Dial},{CN=Master Inch/Metric Catalog},{CP=F53},{MAT=Aluminum Black Anodized},{W=9.5},{B=10.0000},{D=50.5},{DN=CW},{GR=0 to 50},{NG=50},{SD=7° - 12'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
Width
[mm]
D
Dial Diameter ØD
[mm]
DN
Direction of Numbering
ⁿ/ₐ
GR
Graduations Range
ⁿ/ₐ
NG
No. Of Grads
ⁿ/ₐ
SD
Steps
[°]
A3M-1
A3M-1
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
25.0
BLANK
-
-
-
A3M-2
A3M-2
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
25.0
CW
0 to 360
180
2°
A3M-3
A3M-3
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
25.0
CW
0 to 100
100
3° - 36'
A4M-1
A4M-1
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
38.0
BLANK
-
-
-
A4M-2
A4M-2
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
38.0
CW
0 to 360
180
2°
A4M-3
A4M-3
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
38.0
CW
0 to 100
100
3° - 36'
A4M-4
A4M-4
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
38.0
CW
0 to 60
60
6°
A5M-1
A5M-1
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
50.5
BLANK
-
-
-
A5M-2
A5M-2
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
50.5
CW
0 to 360
180
2°
A5M-3
A5M-3
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
50.5
CW
0 to 50
50
7° - 12'
A5M-4
A5M-4
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
9.5
50.5
CW
0 to 25
25
14° - 24'
A6M-1
A6M-1
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
63.0
BLANK
-
-
-
A6M-2
A6M-2
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
63.0
CW
0 to 360
360
1°
A6M-3
A6M-3
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
63.0
CW
0 to 100
100
3° - 36'
A6M-4
A6M-4
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
63.0
CCW
0 to 360
360
1°
A7M-1
A7M-1
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
76.0
BLANK
-
-
-
A7M-2
A7M-2
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
76.0
CW
0 to 360
360
1°
A7M-3
A7M-3
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
76.0
CW
0 to 180
180
2°
A7M-4
A7M-4
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
76.0
CW
0 to 100
100
3° - 36'
A7M-5
A7M-5
Drum Dial
Master Inch/Metric Catalo...
Aluminum Black Anodized
12.5
76.0
CCW
0 to 360
360
1°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CH2M - Gear, Sprocket & Dial Hubs - Stainless Steel - DIN 1.4305 Clamp Styl...
WMBerg
06.06.2023
CG3M - Split Hub Clamps - 3mm to 12mm Shaft Size
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表