您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
505041 - 45° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/505041.prj},{NB=A505041-2533},{CODE=A505041-2533},{FILENAME=A505041-2533_02},{F=1\"7/16-12 UN-2A},{F1=M33x2-6g},{B=30},{C=52.5},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A505041-0612
A505041-0612
9/16-18 UNF-2A
M12x1,5-6g
16
30
17
A505041-1012
A505041-1012
11/16-16 UN-2A
M12x1,5-6g
19
33
17
A505041-1014
A505041-1014
11/16-16 UN-2A
M14x1,5-6g
19
33
19
A505041-1016
A505041-1016
11/16-16 UN-2A
M16x1,5-6g
19
33
22
A505041-1218
A505041-1218
13/16-16 UN-2A
M18x1,5-6g
20,5
36.5
24
A505041-1618
A505041-1618
1"-14 UNS-2A
M18x1,5-6g
23,5
41.5
24
A505041-1622
A505041-1622
1"-14 UNS-2A
M22x1,5-6g
23,5
44
27
A505041-2027
A505041-2027
1"3/16-12 UN-2A
M27x2-6g
26
50
32
A505041-2533
A505041-2533
1"7/16-12 UN-2A
M33x2-6g
30
52.5
41
A505041-3242
A505041-3242
1"11/16-12 UN-2A
M42x2-6g
32
53.5
50
A505041-3848
A505041-3848
2"-12 UN-2A
M48x2-6g
37
55.5
55
SA505041-0610
SA505041-0610
9/16-18 UNF-2A
M10x1-6g
17
27
14
SA505041-0614
SA505041-0614
9/16-18 UNF-2A
M14x1,5-6g
18
31.5
19
SA505041-1018
SA505041-1018
11/16-16 UN-2A
M18x1,5-6g
20
36.5
24
SA505041-1214
SA505041-1214
13/16-16 UN-2A
M14x1,5-6g
20,5
33
19
SA505041-1222
SA505041-1222
13/16-16 UN-2A
M22x1,5-6g
22
44
27
SA505041-2526
SA505041-2526
1"7/16-12 UN-2A
M26x1,5-6g
30
51.5
36
SA505041-2527-T
SA505041-2527-T
1"7/16-12 UN-2A
M27x2-6g
30
51,5
32
SA505041-1216
SA505041-1216
13/16-16 UN-2A
M16x1,5-6g
20,5
33,5
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
6810-NWO-FG - MAORB-FJS 45° Elbow
Brennan Industries
26.01.2021
505007 - 45° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
10.06.2024
705000 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO ...
FOR Fittings
10.06.2024
VEE-M EO - Adjustable locknut 45° elbow
Parker
31.05.2022
705572 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.06.2024
V5OMLO O-Lok - 45° male stud elbow
Parker
31.05.2022
Elbow coupling, S-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
DS-BFDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
Adustable 45° elbow coupling with sealing cone combination fitting - Thread...
VOSS
11.04.2023
VOSSFormSQR - Connector, SQR union nuts, moulded seals
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表