您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402141 - STRAIGHT MALE BSP - 4 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402141.prj},{NB=A402141-2026},{CODE=A402141-2026},{FILENAME=A402141-2026_00},{F=G3/4-14 A GAS},{A=40},{C=7},{I=12},{I1=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402141-1017
A402141-1017
G3/8-19 A GAS
26
5,5
7
30
A402141-1217
A402141-1217
G3/8-19 A GAS
30
7
9
35
A402141-1221
A402141-1221
G1/2-14 A GAS
30
7
9
35
A402141-1517
A402141-1517
G3/8-19 A GAS
35
7
10
34
A402141-1521
A402141-1521
G1/2-14 A GAS
35
7
10
36
A402141-2021
A402141-2021
G1/2-14 A GAS
40
7
12
38
A402141-2026
A402141-2026
G3/4-14 A GAS
40
7
12
41
A402141-2626
A402141-2626
G3/4-14 A GAS
55
9
16
48
A402141-2633
A402141-2633
G1"-11 A GAS
55
9
16
50
A402141-2642
A402141-2642
G1"1/4-11 A GAS
55
9
16
51
A402141-3133
A402141-3133
G1"-11 A GAS
61
11
18
52
A402141-3142
A402141-3142
G1"1/4-11 A GAS
61
11
18
52
A402141-3233
A402141-3233
G1"-11 A GAS
62
11
18
54
A402141-3242
A402141-3242
G1"1/4-11 A GAS
62
11
18
54
SA402141-1526
SA402141-1526
G3/4-14 A GAS
35
7
10
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFG EO - Gear pump flange straight
Parker
31.05.2022
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series...
VOSS
13.03.2024
402142 - STRAIGHT MALE BSP - 4 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
06.05.2024
402086 - STRAIGHT (ADJ )BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407541 - 90° MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
Straight flange coupling, single parts - With cutting ring flange connectio...
VOSS
11.04.2023
401007 - SAE 3000 PSI SPLIT FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表