您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
311013 - BRANCH TEE FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/311013.prj},{NB=A311013-2121},{CODE=A311013-2121},{FILENAME=A311013-2121_00},{F=1/2-14 NPTF},{F1=1/2-14 NPTF},{F2=1/2-14 NPTF},{B=31},{C=31},{D=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
A311013-1313
A311013-1313
1/4-18 NPTF
1/4-18 NPTF
1/4-18 NPTF
22
22
28
A311013-1717
A311013-1717
3/8-18 NPTF
3/8-18 NPTF
3/8-18 NPTF
26
26
31
A311013-2121
A311013-2121
1/2-14 NPTF
1/2-14 NPTF
1/2-14 NPTF
31
31
37
A311013-2626
A311013-2626
3/4-14 NPTF
3/4-14 NPTF
3/4-14 NPTF
35
35
40
A311013-3333
A311013-3333
1"-11 1/2 NPTF
1"-11 1/2 NPTF
1"-11 1/2 NPTF
41
41
50
A311013-4242
A311013-4242
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
1"1/4-11 1/2 NPTF
43
43
60
A311013-4848
A311013-4848
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
1"1/2-11 1/2 NPTF
53
67
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
313005 - RUN TEE FEMALE NPTF- MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
1603-FG - FP-FPS-FPS Tee
Brennan Industries
28.01.2021
311002 - UNION TEE FEMALE NPTF TAPER
FOR Fittings
06.05.2024
711137 - BANJO TEE MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
307228 - 90° ELBOW FEMALE BSPP - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
97944 - Grease nipples button head DIN 3404
norelem
30.05.2024
S6MK4 Adapter - Swivel nut branch tee
Parker
31.05.2022
111090 - BRANCH TEE MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
Model 5324 - Tee NPT threaded - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
06.04.2023
5605-FG - FP-FP-FP Tee
Brennan Industries
28.01.2021
711061 - SWIVEL BRANCH TEE MALE - FEMALE DIN L SERIES
FOR Fittings
06.05.2024
MMOM Adapter - Female thread tee
Parker
31.05.2022
Union Tee - threaded branch
ASOH
17.02.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表