您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302378 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302378.prj},{NB=A302378-1713},{CODE=A302378-1713},{FILENAME=A302378-1713_00},{F=G3/8-19 A GAS},{F1=R1/4-19 GAS con.},{A=40},{B=17,5},{D=13},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A302378-1010
A302378-1010
G1/8-28 A GAS
R1/8-28 GAS con.
31
14
9
17
A302378-1313
A302378-1313
G1/4-19 A GAS
R1/4-19 GAS con.
37
16
13
19
A302378-1317
A302378-1317
G1/4-19 A GAS
R3/8-19 GAS con.
38
16
13,5
22
A302378-1713
A302378-1713
G3/8-19 A GAS
R1/4-19 GAS con.
40
17,5
13
22
A302378-1717
A302378-1717
G3/8-19 A GAS
R3/8-19 GAS con.
40
17,5
13,5
22
A302378-2117
A302378-2117
G1/2-14 A GAS
R3/8-19 GAS con.
43
20
13,5
27
A302378-2121
A302378-2121
G1/2-14 A GAS
R1/2-14 GAS con.
48
20
15,5
27
A302378-2626
A302378-2626
G3/4-14 A GAS
R3/4-14 GAS con.
53
23
17
36
A302378-3333
A302378-3333
G1"-11 A GAS
R1"-11 GAS con.
58
23,5
19,5
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302389 - STRAIGHT CONNECTOR JIS MALE 60° CONE - MALE JIS WITH O.R. JIS 2351...
FOR Fittings
06.05.2024
F3MT4 Adapter - Male Stud connector
Parker
31.05.2022
202332 - CONNECTOR SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
7009 - Komatsu MJ-MK Straight Union
Brennan Industries
28.01.2021
E43013 - Mounting adapters
ifm_electronic
23.04.2024
702236 - CONNECTOR MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
302136 - JIS 37° CONE BANJO - BPS BOLT
FOR Fittings
06.05.2024
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C ...
EXMAR
24.11.2020
307042 - 90° (ADJ) ELBOW HOSE BARB - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
305017 - 45° ELBOW FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
F 93 ( ISO 8434-6 ) - Components/ Adaptors; Straight bulkhead connector BSP...
VOSS
14.04.2021
YCPFPS - Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Strai...
Misumi
30.06.2021
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表