您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
P72A10 & P72S10 - Precision Spur Gears - 72 Pitch - 1/8" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
WMBerg
INCH
Gears
Precision Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_spur_gears/b59.prj},{NB=P72A10-153_(1)},{PN=P72A10-153},{LOD=1},{DES=PIN HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B59},{MAT=2024T4 Aluminum Anodized},{DP=72},{PA=20},{N=153},{LOD1=1,'Low',2,'High'},{PD=2.1250},{OD=2.152},{B=0.1248},{FW=1/8},{FW1=0.1250},{SL=3/16},{HD=0.3130},{PSTOL=0.0010},{B1=0.3125},{B2=0.0938},{H=0.3125},{MM=0.0187}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametrical Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore
[Inch]
FW
Face Width
[Inch]
P72A10-20_(2)
P72A10-20
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
20
0.2777
0.305
0.1248
1/8
P72A10-22_(2)
P72A10-22
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
22
0.3055
0.333
0.1248
1/8
P72A10-23_(2)
P72A10-23
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
23
0.3194
0.347
0.1248
1/8
P72A10-24_(2)
P72A10-24
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
24
0.3333
0.361
0.1248
1/8
P72A10-25_(2)
P72A10-25
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
25
0.3472
0.375
0.1248
1/8
P72A10-26_(2)
P72A10-26
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
26
0.3611
0.388
0.1248
1/8
P72A10-27_(2)
P72A10-27
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
27
0.3750
0.402
0.1248
1/8
P72A10-28_(2)
P72A10-28
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
28
0.3888
0.416
0.1248
1/8
P72A10-29_(2)
P72A10-29
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
29
0.4027
0.430
0.1248
1/8
P72A10-30_(2)
P72A10-30
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
30
0.4166
0.444
0.1248
1/8
P72A10-32_(2)
P72A10-32
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
32
0.4444
0.472
0.1248
1/8
P72A10-34_(2)
P72A10-34
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
34
0.4722
0.500
0.1248
1/8
P72A10-36_(2)
P72A10-36
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
36
0.5000
0.527
0.1248
1/8
P72A10-38_(2)
P72A10-38
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
38
0.5277
0.555
0.1248
1/8
P72A10-40_(2)
P72A10-40
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
40
0.5555
0.583
0.1248
1/8
P72A10-42_(2)
P72A10-42
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
42
0.5833
0.611
0.1248
1/8
P72A10-44_(2)
P72A10-44
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
44
0.6111
0.638
0.1248
1/8
P72A10-45_(2)
P72A10-45
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
45
0.6250
0.652
0.1248
1/8
P72A10-46_(2)
P72A10-46
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
46
0.6388
0.666
0.1248
1/8
P72A10-48_(2)
P72A10-48
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
48
0.6666
0.694
0.1248
1/8
P72A10-50_(2)
P72A10-50
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
50
0.6944
0.722
0.1248
1/8
P72A10-54_(2)
P72A10-54
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
54
0.7500
0.777
0.1248
1/8
P72A10-56_(2)
P72A10-56
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
56
0.7777
0.805
0.1248
1/8
P72A10-60_(2)
P72A10-60
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
60
0.8333
0.861
0.1248
1/8
P72A10-64_(2)
P72A10-64
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
64
0.8888
0.916
0.1248
1/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F72A3, F72S3, F80A3 & F80S3 - Precision Spur Gears - 72 & 80 Pitch - 3/8" B...
WMBerg
06.06.2023
N72 to N120 - Internal Gears - 72, 96 and 120 Pitch - 2",3" and 4" OD 1/8" ...
WMBerg
06.06.2023
C72A7 & C72S7 - Precision Spur Gears - 72 Pitch - 1/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
W24B - Precision Worm Gears - 24 Pitch - 3/8" and 1/2" Bore - 3/8" Face - A...
WMBerg
06.06.2023
B-PS48S to B-PS120S - Precision Pinion Shafts - 24 to 120 Pitch - AGMA Qual...
WMBerg
06.06.2023
P120A5 & P120S5 - Precision Spur Gears - 1/20 Pitch - 1/8" Bore - 1/16" Fac...
WMBerg
06.06.2023
P80A10 & P80S10 - Precision Spur Gears - 80 Pitch - 1/8" Bore - 1/8" Face -...
WMBerg
06.06.2023
C96A7 & C96S7 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
P96A10 & P96S10 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/8" Face -...
WMBerg
06.06.2023
P96A5 & P96S5 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/16" Face - ...
WMBerg
06.06.2023
P96A7 & P96S7 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 3/32" Face - ...
WMBerg
06.06.2023
R1 & R3 - Precision Racks - 16 to 96 Pitch - AGMA Quality 10 - 400 Series S...
WMBerg
06.06.2023
DP24 to DP120 - Cluster Gear & Hub - 24 to 120 Pitch - 1/4" Bore - AGMA Qua...
WMBerg
06.06.2023
B3 & B4 - Oil-Less Bearings - 3/64" to 1/2" Bore Plain and Flanged Style Ul...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表