您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
32GBF - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch)
WMBerg
INCH
Chain and Belt Drives
Flex-E-Belt® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_belt_drive_system/a23.prj},{NB=32GBF-304-E},{PN=32GBF-304-E},{DES=Drive Belt Gear},{CN=Master Inch/Metric Catalog},{CP=A16},{MAT=Stainless Steel Coated with Polyurethane},{P=0.0982},{N=304},{OL=29.845},{H=0.2031},{W=0.0938}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
ⁿ/ₐ
N
Number of Pitches
ⁿ/ₐ
OL
Overall Length
[Inch]
32GBF-49-E
32GBF-49-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
49
4.810
32GBF-52-E
32GBF-52-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
52
5.105
32GBF-53-E
32GBF-53-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
53
5.203
32GBF-64-E
32GBF-64-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
64
6.283
32GBF-67-E
32GBF-67-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
67
6.577
32GBF-75-E
32GBF-75-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
75
7.363
32GBF-80-E
32GBF-80-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
80
7.854
32GBF-95-E
32GBF-95-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
95
9.326
32GBF-112-E
32GBF-112-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
112
10.995
32GBF-126-E
32GBF-126-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
126
12.370
32GBF-128-E
32GBF-128-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
128
12.566
32GBF-144-E
32GBF-144-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
144
14.137
32GBF-158-E
32GBF-158-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
158
15.511
32GBF-176-E
32GBF-176-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
176
17.278
32GBF-189-E
32GBF-189-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
189
18.555
32GBF-208-E
32GBF-208-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
208
20.420
32GBF-220-E
32GBF-220-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
220
21.598
32GBF-240-E
32GBF-240-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
240
23.562
32GBF-252-E
32GBF-252-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
252
24.740
32GBF-272-E
32GBF-272-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
272
26.703
32GBF-283-E
32GBF-283-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
283
27.783
32GBF-304-E
32GBF-304-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
304
29.845
32GBF-315-E
32GBF-315-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
315
30.925
32GBF-336-E
32GBF-336-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
336
32.986
32GBF-346-E
32GBF-346-E
Drive Belt Gear
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.0982
346
33.968
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表