您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
NMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, NMSKV EMV-Z, brass nickel-plated, NPT, EN 62444
WISKA
EMC cable glands and accessories, brass / stainless steel
Powered by
CAD模型選擇
{wiska/emv_kabelver_zubehoer/nmskv_emv_z.prj},{NB=NMSKV 3/4 EMV-Z 10065491},{CNSORDERNO=10065491},{TYP=NMSKV 3/4 EMV-Z},{OB=Ni},{D=NPT 3/4\"},{NDM=26.670},{TTYP=NPT},{TL=40.0 - 48.0},{TL1=46.500},{D1=9.0 - 17.0},{L=16.0},{SW=29},{E1=32.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CNSQUANTITY=50},{INFO=HTML},{H1=1.500},{H2=3.500},{H3=4.500},{D5=26.000},{P2=1.500},{C=4.336},{R1=1.000},{R2=1.000},{R3=0.500},{H4=5.000},{H5=3.500},{D3=17.200},{D4=28.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065491/nmskv-34-emv-z.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10065491/nmskv-34-emv-z.html},{WEIGHT=0.062}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA NMSKV 1/4 EMV-Z 100...
10065488
NMSKV 1/4 EMV-Z
NPT 1/4"
33.0 - 40.0
3.0 - 7.0
13.0
16
18.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.028
WISKA NMSKV 3/8 EMV-Z 100...
10065489
NMSKV 3/8 EMV-Z
NPT 3/8"
35.0 - 42.0
4.5 - 10.0
13.0
20
22.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.029
WISKA NMSKV 1/2 EMV-Z 100...
10065490
NMSKV 1/2 EMV-Z
NPT 1/2"
38.0 - 45.0
6.0 - 13.0
16.0
24
27.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.042
WISKA NMSKV 3/4 EMV-Z 100...
10065491
NMSKV 3/4 EMV-Z
NPT 3/4"
40.0 - 48.0
9.0 - 17.0
16.0
29
32.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.062
WISKA NMSKV 1 EMV-Z 10065...
10065492
NMSKV 1 EMV-Z
NPT 1"
46.0 - 53.0
13.0 - 21.0
20.0
36
40.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
25
0.095
WISKA NMSKV 1 1/4 EMV-Z 1...
10065493
NMSKV 1 1/4 EMV-Z
NPT 1 1/4"
50.0 - 58.0
16.0 - 28.0
20.0
46
51.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.183
WISKA NMSKV 1 1/2 EMV-Z 1...
10065494
NMSKV 1 1/2 EMV-Z
NPT 1 1/2"
51.0 - 62.0
21.0 - 35.0
20.0
55
61.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.285
WISKA NMSKV 2 EMV-Z 10065...
10065495
NMSKV 2 EMV-Z
NPT 2"
56.0 - 67.0
34.0 - 48.0
21.0
68
75.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.449
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, PMSKV ...
WISKA
18.12.2023
VFD - SPRINT blind sealing inserts, VFD
WISKA
18.12.2023
RDE - SPRINT reduction sealing inserts, RDE
WISKA
18.12.2023
EMSKV EMV-Z RW - SPRINT EMC cable glands, metric, earthing cones to DIN 893...
WISKA
18.12.2023
BWP Pack - Gland packs, BWP Pack, premium, brass
WISKA
18.12.2023
MFD - SPRINT MFD, multiple sealing inserts
WISKA
18.12.2023
BW Pack - Gland packs, BW Pack, economy, brass
WISKA
18.12.2023
ADR - Connection thread gaskets, ADR, PG
WISKA
18.12.2023
FFD - SPRINT special sealing inserts, FFD, for flat cables
WISKA
18.12.2023
EADR - SPRINT connection thread gaskets, EADR, metric
WISKA
18.12.2023
GFD - SPRINT GFD, split, for assembled cables
WISKA
18.12.2023
CWP Pack - Gland packs, CWP Pack, premium, for single-wire armoured cables,...
WISKA
18.12.2023
EMSKV-L EMV-Z - SPRINT EMV cable glands with earting cones DIN 89345, EMSKV...
WISKA
18.12.2023
AMMN - Adaptors, AMMN, metric-NPT
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表