您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps
GN 474 Aluminum Two-Way Mounting Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/mounting_clamps_aluminium/gn474/gn_474.prj},{NB=Kreuz-Klemmhalter GN 474-B15-B12-MT},{PARTNUMBER=GN 474-B15-B12-MT},{D1=B15},{D1X=15},{D2=B12},{D3=M6},{D2X=12},{K=20},{NDM=6},{L1=58},{L2=20.5},{M=17},{S1=12},{S1X=12},{S2=10},{S2X=10},{KLEMM=M6-20},{OB=matt, gleitgeschliffen},{R1=11.000},{R2=1.300},{CHAM=0.500},{VR1=6.000},{VR2=5.250},{VD1=5.250},{VD2=3.250},{VD3=2.500},{PV=7.000},{LV=13.990},{VG=6.000},{DG=5.000},{CHAM2=0.600},{SW=5.000},{SWD=3.000},{WEIGHT=0.0474},{CTN=7609000000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
D3
Clamping screw
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM
Clamping kit for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Linear Actua...
GN 474-B8-B8-MT
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Matte, ground
0.0160
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B8-B8-ELS
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Anodized black
0.0160
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-MT
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Matte, ground
0.0260
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-ELS
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Anodized black
0.0271
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-MT
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Matte, ground
0.0250
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-ELS
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Anodized black
0.0250
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-MT
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Matte, ground
0.0100
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-ELS
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Anodized black
0.0270
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-MT
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Matte, ground
0.0240
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-ELS
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Anodized black
0.0246
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-MT
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Matte, ground
0.0496
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-ELS
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Anodized black
0.0510
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-MT
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Matte, ground
0.0474
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-ELS
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Anodized black
0.0491
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-MT
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Matte, ground
0.0460
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-ELS
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Anodized black
0.0440
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-MT
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Matte, ground
0.0477
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-ELS
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Anodized black
0.0490
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-MT
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Matte, ground
0.0430
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-ELS
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Anodized black
0.0440
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-MT
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Matte, ground
0.0760
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-ELS
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Anodized black
0.0800
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-MT
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Matte, ground
0.0744
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-ELS
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Anodized black
0.0767
7609000000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B20-MT
B20
B20
M6
25
65
21.5
22
16
16
M6-25
Matte, ground
0.0700
7609000000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 474.1 - Parallel Mounting Clamps, Aluminum
JW Winco
25.06.2024
GN 511 - Clamping Kits, Adjustable, for Mounting Clamps
JW Winco
25.06.2024
GN 990 - Construction tubings, square
JW Winco
25.06.2024
29120 - Tube clamp, cross, stainless steel for linear actuator
norelem
26.06.2024
GN131-2-NI - Pipe Joint - Cross (Pipe dia 12 - 20 / All stainless steel) Sp...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 197 - Monitor Mounts, Aluminium
JW Winco
25.06.2024
GN131-2 - Pipe Joint - Cross (Pipe dia 12 - 20 / Stainless steel screws) Sp...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 480.1 - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type LS, ...
JW Winco
25.06.2024
GN 480.1 - Stainless Steel Retaining Rods / Retaining Tubes for Mounting Cl...
JW Winco
25.06.2024
GN 131 - Stainless Steel-Two-Way Connector Clamps, with screw, stainless st...
Ganter
19.06.2024
KK - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
KK - Stainless Steel-Two-Way Connector Clamps, with screw, stainless steel
Inocon
19.06.2024
WN 600 - Cross Blocks, Identification no. 2, two black plastic adjustable l...
JW Winco
25.06.2024
GN 991 - Tube End Plugs, Plastic square
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表