您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Figure 2040 - VONROLL/DUKTUS T fitting All flanged tee
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2040.prj},{NB=Figure 2040-150182(400)},{ARTNR=150182},{BES=Epoxy},{LODLEVEL=400},{DN1=600},{DN2=400},{PN=16},{L=1100},{H=550},{W=382.0},{NPK=-},{L1=1100},{D1=840.000},{D2=635.000},{T=36.000},{NOH=20},{DH=37.000},{ANGH=9.000},{L2=550},{D3=580.000},{D4=429.000},{T2=28.000},{NOH2=16},{DH2=31.000},{ANGH2=11.250},{K=0.000},{G=0.000},{K2=0.000},{G2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN1
Diameter
ⁿ/ₐ
DN2
Diameter
ⁿ/ₐ
PN
[bar]
L
Installation length
[mm]
H
Height
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2040 50 50
90402423
Epoxy coating
50
50
10/16
300
150
10.5
-
Figure 2040 80 80
150132
Epoxy coating
80
80
10/16
330
165
15.6
243.111
Figure 2040 100 50
150133
Epoxy coating
100
50
10/16
360
170
17.1
243.132
Figure 2040 100 65
150134
Epoxy coating
100
65
10/16
360
170
19.0
-
Figure 2040 100 80
150135
Epoxy coating
100
80
10/16
360
170
18.4
243.142
Figure 2040 100 100
150136
Epoxy coating
100
100
10/16
360
180
19.0
243.112
Figure 2040 125 80
150137
Epoxy coating
125
80
10/16
400
190
22.8
243.143
Figure 2040 125 100
150138
Epoxy coating
125
100
10/16
400
195
23.8
243.153
Figure 2040 125 125
150139
Epoxy coating
125
125
10/16
400
200
25.2
243.113
Figure 2040 150 50
150140
Epoxy coating
150
50
10/16
440
200
30.5
243.134
Figure 2040 150 80
150141
Epoxy coating
150
80
10/16
440
205
28.5
243.144
Figure 2040 150 100
150142
Epoxy coating
150
100
10/16
440
210
29.4
243.154
Figure 2040 150 125
150143
Epoxy coating
150
125
10/16
440
215
30.9
243.164
Figure 2040 150 150
150144
Epoxy coating
150
150
10/16
440
220
32.3
243.114
Figure 2040 200 100
150145
Epoxy coating
200
100
10
520
240
43.1
243.243
Figure 2040 200 100
150146
Epoxy coating
200
100
16
520
240
42.6
243.445
Figure 2040 200 125
150147
Epoxy coating
200
125
10
520
245
51.0
243.263
Figure 2040 200 125
150148
Epoxy coating
200
125
16
520
245
51.0
243.455
Figure 2040 200 150
150149
Epoxy coating
200
150
10
520
250
46.0
243.283
Figure 2040 200 150
150150
Epoxy coating
200
150
16
520
250
45.5
243.465
Figure 2040 200 200
150151
Epoxy coating
200
200
10
520
260
49.5
243.123
Figure 2040 200 200
150152
Epoxy coating
200
200
16
520
260
48.5
243.515
Figure 2040 250 100
150153
Epoxy coating
250
100
10
520
275
67.6
243.244
Figure 2040 250 100
150154
Epoxy coating
250
100
16
700
275
66.6
243.446
Figure 2040 250 150
150155
Epoxy coating
250
150
10
700
300
81.0
243.284
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表