您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 2670 - Cistern cover
vonRoll hydro
DRAINAGE technology
MANHOLE COVERS
Powered by
CAD模型選擇
{vonroll/drainage_tech/chapter_4/2670.prj},{NB=Fig. 2670(800400)},{DN=800},{FIGUR=2670},{LODLEVEL=400},{TYP=080},{D1=795},{D3=875},{D11=490},{H=55},{H1=59},{DL=835},{DLA=14},{CDL=530},{CDLA=14},{G=109},{FG=23},{CG=63.5},{CCG=22.5},{INFO=10 t wheel load (C250), with control cover, with seal, with anti-rotation device, odor-proof, waterproof, in cement pipe seam, with handle}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
ⁿ/ₐ
DN
[mm]
FIGUR
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D3
[mm]
D11
[mm]
H
[mm]
H1
[mm]
DL
Cover Ø
[mm]
DLA
Cover height
[mm]
CDL
Control Cover Ø
[mm]
CDLA
Control Cover Height
[mm]
G
Weight
[kg]
FG
Frame Weight
[kg]
CG
Cover Weight
[kg]
CCG
Control Cover Weight
[kg]
INFO
Info
ⁿ/ₐ
Fig. 2670 800
2670-080-02
800
2670
080
795
875
490
55
59
835
14
530
14
109
23
63.5
22.5
10 t wheel load (C250), w...
Fig. 2670 1000
2670-100-02
1000
2670
100
990
1093
590
54
56
1040
16
630
14
157
37
81.0
39.0
10 t wheel load (C250), w...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表