您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
KTBI series (Square Flange Spigot-joint type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ktbi.prj},{NB=KTBI-12UU},{ST=},{SEAL=2 seal},{SD=12},{D=21},{L=30},{DF=42},{E=32},{T=6},{DP=32},{F=4.5},{G=7.5},{H=4.1},{I=6},{P=12},{EM=12},{C=411},{CO=597},{CHAM=0.7},{EXS=13.05},{EXB=19.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
E
Dimensions E
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
I
Dimensions I
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
KTBI-6UU
KTBI-6UU
2 seal
6
12
19
28
22
5
20
3.5
6.0
3.1
5
12
12
205
264
KTBI-8UU
KTBI-8UU
2 seal
8
15
24
32
25
5
24
3.5
6.0
3.1
5
12
12
264
401
KTBI-10UU
KTBI-10UU
2 seal
10
19
29
40
30
6
29
4.5
7.5
4.1
6
12
12
372
548
KTBI-12UU
KTBI-12UU
2 seal
12
21
30
42
32
6
32
4.5
7.5
4.1
6
12
12
411
597
KTBI-13UU
KTBI-13UU
2 seal
13
23
32
43
34
6
33
4.5
7.5
4.1
6
12
12
509
774
KTBI-16UU
KTBI-16UU
2 seal
16
28
37
48
37
6
38
4.5
7.5
4.1
6
12
12
774
1176
KTBI-20UU
KTBI-20UU
2 seal
20
32
42
54
42
8
43
5.5
9.0
5.1
8
15
15
862
1372
KTBI-25UU
KTBI-25UU
2 seal
25
40
59
62
50
8
51
5.5
9.0
5.1
8
15
15
980
1568
KTBI-30UU
KTBI-30UU
2 seal
30
45
64
74
58
10
60
6.6
11.0
6.1
10
15
15
1568
2744
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E-LBKP__UU, E-LBKPM__UU, E-LBKP__LUU, E-LBKPM__LUU - Economy Linear Bushing...
Misumi
29.05.2023
KTB series (Square Flange type)
TSK
15.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
17.06.2024
LMK_UU - Flanged linear motion ball
YTP
26.03.2024
LMK_LM - Flanged linear motion ball
YTP
26.03.2024
CQ2S-Z/CDQ2S-Z - Compact Cylinder/Standard: Single Acting Spring Return/Ext...
SMC Corporation
17.06.2024
CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
SMC Corporation
17.06.2024
CQ2W-Z/CDQ2W-Z - Compact Cylinder: Large Bore Size Double Acting,Double Rod
SMC Corporation
17.06.2024
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC Corporation
23.08.2023
KTBIW series (Square Flange Spigot-joint Double type)
TSK
15.09.2023
KTBW series (Square Flange Double type)
TSK
15.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表