您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
单螺母错位预压式DIK型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_prec_gbs/simple_nut_dik_asmtab.prj},{NB=DIK3204-10RRG0+90LC0_000},{IDNR=},{TP=DIK series},{MN=DIK3204-10},{MNVIS=DIK 3204-10},{QZ=},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{EL=3050.000},{L=80.000},{D=32},{C0=1600.000},{C1=1800.000},{C2=2200.000},{C3=2500.000},{C5=2800.000},{C7=3200.000},{E=64.000},{E1=53.000},{F=25.000},{F1=25.000},{N=9.000},{H=13.000},{E2=19.000},{E3=16.000},{A=C0},{PN=0.000},{SEM=0},{PPATH=simple_nut_dik_asmtpl.prj},{LEAD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
OL
丝杠轴全长 (注1
[mm]
NOTE2
注2
ⁿ/ₐ
DIK1404-4RRG0+58LC0
DIK1404-4
Overall thread lenght is ...
58.000
-
DIK1404-6RRG0+70LC0
DIK1404-6
Overall thread lenght is ...
70.000
-
DIK1605-6RRG0+70LC0
DIK1605-6
Overall thread lenght is ...
70.000
-
DIK2004-6RRG0+72LC0
DIK2004-6
Overall thread lenght is ...
72.000
-
DIK2004-8RRG0+80LC0
DIK2004-8
Overall thread lenght is ...
80.000
-
DIK2005-6RRG0+71LC0
DIK2005-6
Overall thread lenght is ...
71.000
-
DIK2006-6RRG0+88LC0
DIK2006-6
Overall thread lenght is ...
88.000
-
DIK2008-4RRG0+85LC0
DIK2008-4
Overall thread lenght is ...
85.000
-
DIK2504-6RRG0+73LC0
DIK2504-6
Overall thread lenght is ...
73.000
-
DIK2504-8RRG0+81LC0
DIK2504-8
Overall thread lenght is ...
81.000
-
DIK2505-6RRG0+71LC0
DIK2505-6
Overall thread lenght is ...
71.000
-
DIK2506-4RRG0+72LC0
DIK2506-4
Overall thread lenght is ...
72.000
-
DIK2506-6RRG0+84LC0
DIK2506-6
Overall thread lenght is ...
84.000
-
DIK2508-4RRG0+87LC0
DIK2508-4
Overall thread lenght is ...
87.000
-
DIK2508-6RRG0+110LC0
DIK2508-6
Overall thread lenght is ...
110.000
-
DIK2510-4RRG0+105LC0
DIK2510-4
在行程两端部加上+10mm的丝杠轴全长
105.000
-
DIK2805-6RRG0+79LC0
DIK2805-6
Overall thread lenght is ...
79.000
-
DIK2805-8RRG0+89LC0
DIK2805-8
Overall thread lenght is ...
89.000
-
DIK2806-6RRG0+85LC0
DIK2806-6
Overall thread lenght is ...
85.000
-
DIK2810-4RRG0+104LC0
DIK2810-4
在行程两端部加上+10mm的丝杠轴全长
104.000
-
DIK3204-6RRG0+74LC0
DIK3204-6
Overall thread lenght is ...
74.000
-
DIK3204-8RRG0+82LC0
DIK3204-8
Overall thread lenght is ...
82.000
-
DIK3204-10RRG0+90LC0
DIK3204-10
Overall thread lenght is ...
90.000
-
DIK3205-6RRG0+72LC0
DIK3205-6
Overall thread lenght is ...
72.000
-
DIK3205-8RRG0+83LC0
DIK3205-8
Overall thread lenght is ...
83.000
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表